• Grips

RM

Plated Revolving Grip

Dimension Drawing

RMPlated Revolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M Lm d H h e B Mass
(g)
CAD RFQ
RM-6 16 M6 13 10 56 48 8 8 45 CAD RFQ
RM-8 20 M8 15 13 69 60 9 10 90 CAD RFQ
RM-10 25 M10 18 16 89 77 12 14 180 CAD RFQ
RM-12 32 M12 20 20 111 98 13 17 360 CAD RFQ
RM-16 36 M16 22 22 121 107 14 19 525 CAD RFQ

Material/Finish

RM
Grip Part SUM22
Chrome Plating
Thread Part Steel
Chrome Plating

Related Products

Fixing grip SM with the same shape is available.
SM

RMPlated Revolving Grip