Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M5-8 | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 1.8 | 37.65 | CAD | Cart |
| SLHS-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2 | 40.74 | CAD | Cart |
| SLHS-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2.3 | 29.89 | CAD | Cart |
| SLHS-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2.8 | 30.87 | CAD | Cart |
| SLHS-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 3.3 | 33.40 | CAD | Cart |
| SLHS-M5-25 | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 4.1 | 42.41 | CAD | Cart |
| SLHS-M5-30 | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 3.1 | 50 | 4.9 | 49.05 | CAD | Cart |
| SLHS-M5-35 | M5 | 0.8 | 35 | 8.5 | 3.5 | 3 | 2.7 | 16 | 3.1 | 50 | 5.7 | 55.14 | CAD | Cart |
●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLHS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
- Conforms to DIN 7984.




/14306_1.jpg?upd=20260807142255&awscf_publishdate=2026-08-25 8:00)

