Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M1-2 | M1 | 0.25 | 2 | 2 | 1 | 0.9 | 0.02 | 10 | 0.025 | CAD | RFQ |
| SNSS-M1-3 | M1 | 0.25 | 3 | 2 | 1 | 0.9 | 0.02 | 10 | 0.03 | CAD | RFQ |
| SNSS-M1-4 | M1 | 0.25 | 4 | 2 | 1 | 0.9 | 0.02 | 10 | 0.035 | CAD | RFQ |
| SNSS-M1-5 | M1 | 0.25 | 5 | 2 | 1 | 0.9 | 0.02 | 10 | 0.039 | CAD | RFQ |
| SNSS-M1.4-2 | M1.4 | 0.3 | 2 | 2.6 | 1.4 | 1.3 | 0.07 | 10 | 0.062 | CAD | RFQ |
| SNSS-M1.4-3 | M1.4 | 0.3 | 3 | 2.6 | 1.4 | 1.3 | 0.07 | 10 | 0.07 | CAD | RFQ |
| SNSS-M1.4-4 | M1.4 | 0.3 | 4 | 2.6 | 1.4 | 1.3 | 0.07 | 10 | 0.077 | CAD | RFQ |
| SNSS-M1.4-5 | M1.4 | 0.3 | 5 | 2.6 | 1.4 | 1.3 | 0.07 | 10 | 0.085 | CAD | RFQ |
| SNSS-M1.6-3 | M1.6 | 0.35 | 3 | 3 | 1.6 | 1.5 | 0.1 | 10 | 0.09 | CAD | RFQ |
| SNSS-M1.6-4 | M1.6 | 0.35 | 4 | 3 | 1.6 | 1.5 | 0.1 | 10 | 0.1 | CAD | RFQ |
| SNSS-M1.6-5 | M1.6 | 0.35 | 5 | 3 | 1.6 | 1.5 | 0.1 | 10 | 0.11 | CAD | RFQ |
| SNSS-M1.6-6 | M1.6 | 0.35 | 6 | 3 | 1.6 | 1.5 | 0.1 | 10 | 0.12 | CAD | RFQ |
| SNSS-M2-3 | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 0.22 | 10 | 0.16 | CAD | RFQ |
| SNSS-M2-4 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 0.22 | 10 | 0.18 | CAD | RFQ |
| SNSS-M2-5 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 0.22 | 10 | 0.2 | CAD | RFQ |
| SNSS-M2-6 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 0.22 | 10 | 0.22 | CAD | RFQ |
| SNSS-M2-8 | M2 | 0.4 | 8 | 3.8 | 2 | 1.5 | 0.22 | 10 | 0.26 | CAD | RFQ |
| SNSS-M2-10 | M2 | 0.4 | 10 | 3.8 | 2 | 1.5 | 0.22 | 10 | 0.3 | CAD | RFQ |
| SNSS-M2.5-4 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | 0.46 | 10 | 0.35 | CAD | RFQ |
| SNSS-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | 0.46 | 10 | 0.38 | CAD | RFQ |
| SNSS-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 0.46 | 10 | 0.41 | CAD | RFQ |
| SNSS-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | 0.46 | 10 | 0.47 | CAD | RFQ |
| SNSS-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 2.5 | 2 | 0.46 | 10 | 0.53 | CAD | RFQ |
| SNSS-M2.5-12 | M2.5 | 0.45 | 12 | 4.5 | 2.5 | 2 | 0.46 | 10 | 0.59 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- M1 - M2.5.
Miniature screws for precision instruments.
Usage Example
For fixing miniature linear guideway rails and tables.


/13331_1.jpg?upd=20260416134214&awscf_publishdate=2026-05-27 18:29)