Socket Head Cap Screws (Bolts)

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
-Many special screw specifications that typically require custom manufacturing elsewhere are available as standard items from NBK.

What are Hex Socket Head Cap Screws?

A socket head cap screw is a type of bolt with a hexagonal recess in its head.
It is also commonly referred to as a cap bolt or cap screw.
By inserting a hex key into the hexagonal socket and applying torque across all six sides, the screw can be tightened with high strength and is less likely to loosen.
Compared to using a screwdriver or spanner, it requires less working space, making it suitable for installation in confined areas.
They are widely used in various fields, including industrial equipment and machinery.

The main types include:
1. Socket Head Cap Screws
This is the most common type, featuring a cylindrical head. It is suitable for applications requiring high strength and high torque.

2. Socket Button Head Screws
With a low-profile, rounded head, they are ideal for panels and exterior parts where appearance is important.
In addition, the curved head surface helps suppress electric field concentration at the edges, making them less likely to cause discharge or leakage than cap screws in high-voltage equipment or environments with a risk of discharge
(such as vacuum equipment, electron beam equipment, and X-ray equipment).

3. Socket Flat Head Screws
The flat, countersunk head allows a flush finish with the fastening surface, making them ideal for locations where a protruding head must be avoided.

4. Socket Set Screws (Hollow Set Screws, Grub Screws)
These screws consist only of a threaded section without a head and are used to secure or position components by pressing the tip against a mating part.

Related articles:What are Hex Socket Head Cap Screws (cap bolts)?

We have Socket Head Cap Screws with various kind of materials, surface treatments and characteristics.
Selection Conditions
  • Select Thread Size (Metric thread)M5
Image Socket Head Cap Screws Socket Head Cap Screws Hex Socket Head Cap Screws - Electroless Nickel Plating Socket Head Cap Screws Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Cleanroom Washed & Packaged Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Fluorine Coating
Part Name Socket Head Cap Screws Socket Head Cap Screws Hex Socket Head Cap Screws - Electroless Nickel Plating Socket Head Cap Screws Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Cleanroom Washed & Packaged Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Fluorine Coating
Part Number SNS-M5 SNS-M5-TZB SNS-M5-EL SNSS-M5 SNSS-M5-P0.5 SNSS-M5-FT SNSS-M5-UCL SNSS-M5-PC SNSS-M5-FC
Feature Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
High Strength Hex Socket Head Cap Screws
Conforming to JIS B 1176
Locating
LoosenessCountermeasure
Standard Cleanroom Washed
& Packaged
Low Outgas Seizing prevention
Price From 9.44 USD From 10.31 USD From 8.74 USD From 4.12 USD From 4.40 USD From 1.59 USD From 10.96 USD From 33.44 USD From 8.86 USD
Material Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) Trivalent chromate treatment Electroless nickel plating - - - - Special Chemical Polishing Fluorine coating
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNS-M5-10 SNS-M5-12 SNS-M5-16 SNS-M5-20 SNS-M5-25 SNS-M5-30 SNS-M5-35 SNS-M5-40 SNS-M5-6 SNS-M5-8 SNS-M5-10-TZB SNS-M5-12-TZB SNS-M5-16-TZB SNS-M5-20-TZB SNS-M5-25-TZB SNS-M5-30-TZB SNS-M5-35-TZB SNS-M5-40-TZB SNS-M5-6-TZB SNS-M5-8-TZB SNS-M5-10-EL SNS-M5-12-EL SNS-M5-16-EL SNS-M5-20-EL SNS-M5-25-EL SNS-M5-6-EL SNS-M5-8-EL SNSS-M5-10 SNSS-M5-12 SNSS-M5-16 SNSS-M5-20 SNSS-M5-25 SNSS-M5-6 SNSS-M5-8 SNSS-M5-P0.5-10 SNSS-M5-P0.5-12 SNSS-M5-P0.5-15 SNSS-M5-P0.5-20 SNSS-M5-P0.5-25 SNSS-M5-P0.5-30 SNSS-M5-100-FT SNSS-M5-30-FT SNSS-M5-35-FT SNSS-M5-40-FT SNSS-M5-45-FT SNSS-M5-50-FT SNSS-M5-55-FT SNSS-M5-60-FT SNSS-M5-65-FT SNSS-M5-70-FT SNSS-M5-75-FT SNSS-M5-80-FT SNSS-M5-85-FT SNSS-M5-90-FT SNSS-M5-10-UCL SNSS-M5-12-UCL SNSS-M5-16-UCL SNSS-M5-20-UCL SNSS-M5-25-UCL SNSS-M5-6-UCL SNSS-M5-8-UCL SNSS-M5-10-PC SNSS-M5-12-PC SNSS-M5-16-PC SNSS-M5-20-PC SNSS-M5-25-PC SNSS-M5-6-PC SNSS-M5-8-PC SNSS-M5-10-FC SNSS-M5-12-FC SNSS-M5-16-FC SNSS-M5-20-FC SNSS-M5-25-FC SNSS-M5-8-FC
Image Hex Socket Head Cap Screws - MoS<sub>2</sub> Coating Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - PTFE Coating Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Gold Coating Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment
Part Name Hex Socket Head Cap Screws - MoS2 Coating Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - PTFE Coating Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Gold Coating Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment
Part Number SNSS-M5-MO SNSS-M5-RY SNSS-M5-TF SNSS-M5-BK SNSS-M5-AUS SNSL-M5 SNSL-M5-UCL SNSL-M5-PC SNSL-M5-PN
Feature Seizing prevention Chemical Resistance
Reflection Resistance
Seizing Prevention
Chemical Resistance
Seizing Prevention
Reflection Resistance
Corrosion Resistance
Seizing prevention Heat Resistance
Corrosion Resistance
Nonmagnetic
Cleanroom Washed
& Packaged
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Seizing Prevention
Price From 17.31 USD From 10.07 USD From 9.67 USD From 22.81 USD Request a Quote From 7.04 USD From 13.57 USD From 10.47 USD From 15.13 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L SUS316L
Surface Treatment Molybdenum disulfide coating Low temperature black chrome treatment PTFE coating Stainless Steel Black Gold Coating (Gold Purity: 99.99 wt%) - - Special Chemical Polishing Surface hardening treatment
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M5-10-MO SNSS-M5-12-MO SNSS-M5-16-MO SNSS-M5-20-MO SNSS-M5-25-MO SNSS-M5-8-MO SNSS-M5-10-RY SNSS-M5-12-RY SNSS-M5-16-RY SNSS-M5-20-RY SNSS-M5-25-RY SNSS-M5-8-RY SNSS-M5-10-TF SNSS-M5-12-TF SNSS-M5-16-TF SNSS-M5-20-TF SNSS-M5-25-TF SNSS-M5-8-TF SNSS-M5-10-BK SNSS-M5-12-BK SNSS-M5-16-BK SNSS-M5-20-BK SNSS-M5-25-BK SNSS-M5-8-BK SNSS-M5-10-AUS SNSS-M5-12-AUS SNSS-M5-16-AUS SNSS-M5-20-AUS SNSS-M5-25-AUS SNSS-M5-8-AUS SNSL-M5-10 SNSL-M5-12 SNSL-M5-16 SNSL-M5-20 SNSL-M5-25 SNSL-M5-6 SNSL-M5-8 SNSL-M5-10-UCL SNSL-M5-12-UCL SNSL-M5-16-UCL SNSL-M5-20-UCL SNSL-M5-25-UCL SNSL-M5-6-UCL SNSL-M5-8-UCL SNSL-M5-10-PC SNSL-M5-12-PC SNSL-M5-16-PC SNSL-M5-20-PC SNSL-M5-25-PC SNSL-M5-6-PC SNSL-M5-8-PC SNSL-M5-10-PN SNSL-M5-12-PN SNSL-M5-16-PN SNSL-M5-20-PN SNSL-M5-8-PN
Image High Strength Stainless Steel Socket Head Cap Screws Socket Head Cap Screws - High Intensity Stainless Steel High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws with Nylon Patch High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Surface Hardening High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating Socket Head Cap Screws - SUS310S
Part Name High Strength Stainless Steel Socket Head Cap Screws Socket Head Cap Screws - High Intensity Stainless Steel High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws with Nylon Patch High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Surface Hardening High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating Socket Head Cap Screws - SUS310S
Part Number SNSLG-M5 SNSX-M5-88 SNSLG-M5-UCL SNSLG-M5-ALK SNSLG-M5-PC SNSLG-M5-PN SNSLG-M5-RY SNSLG-M5-TF SNSJ-M5
Feature High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
High Strength
(Strength Class 8.8)
Heat Resistance
Corrosion Resistance
Non-magnetic
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Non-magnetic
Cleanroom Washed
& Packaged
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Nylon Patch
High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Seizing Prevention
Heat Resistance
Chemical Resistance
Price From 22.35 USD From 4.09 USD From 28.99 USD From 31.56 USD From 30.01 USD From 15.97 USD From 12.70 USD From 11.16 USD From 15.13 USD
Material SUS316L SUS316L HiMo SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUS310S
Surface Treatment - - - - Special Chemical Polishing Surface hardening treatment Low temperature black chrome treatment PTFE coating -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSLG-M5-10 SNSLG-M5-12 SNSLG-M5-15 SNSLG-M5-20 SNSLG-M5-25 SNSLG-M5-30 SNSLG-M5-35 SNSLG-M5-40 SNSLG-M5-45 SNSLG-M5-50 SNSX-M5-10-88 SNSX-M5-12-88 SNSX-M5-16-88 SNSX-M5-20-88 SNSX-M5-25-88 SNSX-M5-30-88 SNSLG-M5-10-UCL SNSLG-M5-12-UCL SNSLG-M5-15-UCL SNSLG-M5-20-UCL SNSLG-M5-25-UCL SNSLG-M5-30-UCL SNSLG-M5-10-ALK SNSLG-M5-12-ALK SNSLG-M5-15-ALK SNSLG-M5-20-ALK SNSLG-M5-25-ALK SNSLG-M5-30-ALK SNSLG-M5-10-PC SNSLG-M5-12-PC SNSLG-M5-15-PC SNSLG-M5-20-PC SNSLG-M5-25-PC SNSLG-M5-30-PC SNSLG-M5-10-PN SNSLG-M5-12-PN SNSLG-M5-15-PN SNSLG-M5-20-PN SNSLG-M5-25-PN SNSLG-M5-30-PN SNSLG-M5-10-RY SNSLG-M5-12-RY SNSLG-M5-15-RY SNSLG-M5-20-RY SNSLG-M5-25-RY SNSLG-M5-30-RY SNSLG-M5-10-TF SNSLG-M5-12-TF SNSLG-M5-15-TF SNSLG-M5-20-TF SNSLG-M5-25-TF SNSLG-M5-30-TF SNSJ-M5-10 SNSJ-M5-12 SNSJ-M5-16 SNSJ-M5-20 SNSJ-M5-25
Image Socket Head Cap Screws - SUH660 Hex Socket Head Cap Screws - Titanium Hex Socket Head Cap Screws - High Intensity Titanium Alloy Hex Socket Head Cap Screws - Aluminum Hex Socket Head Cap Screws - Phosphor Bronze Socket Head Cap Screw -Inconel equiv. Hex Socket Head Cap Screws - Super Invar Socket Head Cap Screw -Hastelloy C-276 equiv. Socket Head Cap Screws - Hastelloy C-22 equiv.
Part Name Socket Head Cap Screws - SUH660 Hex Socket Head Cap Screws - Titanium Hex Socket Head Cap Screws - High Intensity Titanium Alloy Hex Socket Head Cap Screws - Aluminum Hex Socket Head Cap Screws - Phosphor Bronze Socket Head Cap Screw -Inconel equiv. Hex Socket Head Cap Screws - Super Invar Socket Head Cap Screw -Hastelloy C-276 equiv. Socket Head Cap Screws - Hastelloy C-22 equiv.
Part Number SNSU-M5-AT SNST-M5 SNSTG-M5 SNSA-M5 SNSP-M5 SNSI-M5 SNSIV-M5 SNSH-M5-C276 SNSH-M5-C22
Feature Heat Resistance
High Strength
High Specific Strength
Lightweight
Nonmagnetic
Chemical Resistance
High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
Lightweight Non-Magnetic Chemical Resistance
Heat Resistance
Low Expansion Chemical Resistance Chemical Resistance
Price From 29.15 USD From 9.74 USD From 19.73 USD From 19.01 USD From 21.37 USD From 48.93 USD From 56.80 USD From 49.21 USD From 48.20 USD
Material SUH660 Grade 2 Titanium Grade 5 Titanium A5056 C5191 (Phosphor Bronze) Inconel equiv. Super Invar Hastelloy equiv. Hastelloy equiv.
Surface Treatment - Special Chemical Polishing Special Chemical Polishing - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSU-M5-10-AT SNSU-M5-12-AT SNSU-M5-16-AT SNSU-M5-20-AT SNSU-M5-25-AT SNST-M5-10 SNST-M5-12 SNST-M5-16 SNST-M5-20 SNST-M5-25 SNST-M5-30 SNST-M5-35 SNSTG-M5-10 SNSTG-M5-12 SNSTG-M5-16 SNSTG-M5-20 SNSTG-M5-25 SNSTG-M5-30 SNSTG-M5-35 SNSA-M5-10 SNSA-M5-12 SNSA-M5-16 SNSA-M5-20 SNSA-M5-25 SNSP-M5-10 SNSP-M5-12 SNSP-M5-16 SNSP-M5-20 SNSP-M5-25 SNSI-M5-10 SNSI-M5-12 SNSI-M5-16 SNSI-M5-20 SNSI-M5-25 SNSIV-M5-10 SNSIV-M5-12 SNSIV-M5-16 SNSIV-M5-20 SNSIV-M5-25 SNSH-M5-10-C276 SNSH-M5-12-C276 SNSH-M5-16-C276 SNSH-M5-20-C276 SNSH-M5-25-C276 SNSH-M5-10-C22 SNSH-M5-12-C22 SNSH-M5-14-C22 SNSH-M5-16-C22 SNSH-M5-20-C22 SNSH-M5-25-C22 SNSH-M5-8-C22
Image Hex Socket Head Cap Screws (MAT21) Hex Socket Head Cap Screws - Nickel Hex Socket Head Cap Screws (Monel 400 equiv.) Hex Socket Head Cap Screws (Tantalum) Hex Socket Head Cap Screws - Molybdenum Ceramic Hex Socket Head Cap Bolts Plastic Socket Head Cap Screws - PEEK Plastic Socket Head Cap Screws - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30
Part Name Hex Socket Head Cap Screws (MAT21) Hex Socket Head Cap Screws - Nickel Hex Socket Head Cap Screws (Monel 400 equiv.) Hex Socket Head Cap Screws (Tantalum) Hex Socket Head Cap Screws - Molybdenum Ceramic Hex Socket Head Cap Bolts Plastic Socket Head Cap Screws - PEEK Plastic Socket Head Cap Screws - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30
Part Number SNSMT-M5 SNSN-M5 SNSMN-M5 SNSTA-M5 SNSM-M5 SCX-M5-C SPE-M5-C SPE-M5-C(100) SPEG-M5-C
Feature Chemical Resistance Chemical Resistance
Heat Resistance
Chemical-proof
Heat-resistance
Chemical Resistance Heat Resistance Chemical Resistance
Heat Resistance
Electrical Insulation
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
High Strength
High Specific Strength
Heat Resistance
Chemical Resistance
Low Outgas
Electrical Insulation
Price Request a Quote From 47.70 USD From 30 USD Request a Quote From 75.63 USD From 78.85 USD From 26.53 USD From 163.24 USD From 26.38 USD
Material MAT21 Pure Nickel (Ni 99.0%) Monel equiv. Tantalum Pure molybdenum Al2O3 (Alumina 99.5%) PEEK PEEK PEEK GF30
Surface Treatment - - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSMT-M5-10 SNSMT-M5-12 SNSMT-M5-16 SNSMT-M5-20 SNSMT-M5-25 SNSN-M5-10 SNSN-M5-12 SNSN-M5-16 SNSN-M5-20 SNSN-M5-25 SNSMN-M5-10 SNSMN-M5-12 SNSMN-M5-16 SNSMN-M5-20 SNSMN-M5-25 SNSTA-M5-10 SNSTA-M5-12 SNSTA-M5-16 SNSTA-M5-20 SNSM-M5-10 SNSM-M5-12 SNSM-M5-16 SNSM-M5-20 SNSM-M5-25 SCX-M5-10-C SCX-M5-12-C SCX-M5-16-C SCX-M5-20-C SCX-M5-25-C SCX-M5-30-C SCX-M5-8-C SPE-M5-10-C SPE-M5-12-C SPE-M5-15-C SPE-M5-20-C SPE-M5-25-C SPE-M5-30-C SPE-M5-6-C SPE-M5-8-C SPE-M5-10-C(100) SPE-M5-12-C(100) SPE-M5-15-C(100) SPE-M5-20-C(100) SPE-M5-25-C(100) SPE-M5-30-C(100) SPE-M5-6-C(100) SPE-M5-8-C(100) SPEG-M5-10-C SPEG-M5-12-C SPEG-M5-15-C SPEG-M5-20-C SPEG-M5-25-C SPEG-M5-30-C SPEG-M5-6-C SPEG-M5-8-C
Image Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK Plastic Fully Threaded Socket Head Cap Screws - PEEK Plastic Fully Threaded Socket Head Cap Screws - PEEK Plastic Socket Head Cap Screws - PC Plastic Socket Head Cap Screws - PC Plastic Socket Head Cap Screws - PC Plastic Socket Head Cap Screws - RENY Plastic Socket Head Cap Screws - RENY Plastic Socket Head Cap Screws - RENY
Part Name Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK Plastic Fully Threaded Socket Head Cap Screws - PEEK Plastic Fully Threaded Socket Head Cap Screws - PEEK Plastic Socket Head Cap Screws - PC Plastic Socket Head Cap Screws - PC Plastic Socket Head Cap Screws - PC Plastic Socket Head Cap Screws - RENY Plastic Socket Head Cap Screws - RENY Plastic Socket Head Cap Screws - RENY
Part Number SPEC-M5-C SPE-M5-C-FT SPE-M5-C-FT(50) SPC-M5-C SPC-M5-C(500) SPC-M5-C(250) SPA-M5-C SPA-M5-C(100) SPA-M5-C(500)
Feature Conductive PEEK Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Full Thread
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Full Thread
Electrical Insulation
Lightweight
Shock Resistance
Weather Resistance
Electrical Insulation
Lightweight
Shock Resistance
Weather Resistance
Electrical Insulation
Lightweight
Shock Resistance
Weather Resistance
High Strength
High Specific Strength
Lightweight
High Strength
High Specific Strength
Lightweight
High Strength
High Specific Strength
Lightweight
Price From 14.38 USD From 30.43 USD From 723.03 USD From 12.01 USD From 184.80 USD From 180.95 USD From 15.72 USD From 68.75 USD From 254.38 USD
Material PEEK PEEK PEEK PC PC PC RENY RENY RENY
Surface Treatment - - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPEC-M5-10-C SPEC-M5-12-C SPEC-M5-15-C SPEC-M5-20-C SPE-M5-100-C-FT SPE-M5-40-C-FT SPE-M5-50-C-FT SPE-M5-60-C-FT SPE-M5-70-C-FT SPE-M5-80-C-FT SPE-M5-90-C-FT SPE-M5-100-C-FT(50) SPC-M5-10-C SPC-M5-12-C SPC-M5-15-C SPC-M5-20-C SPC-M5-25-C SPC-M5-30-C SPC-M5-35-C SPC-M5-10-C(500) SPC-M5-12-C(500) SPC-M5-15-C(500) SPC-M5-20-C(500) SPC-M5-25-C(250) SPC-M5-30-C(250) SPC-M5-35-C(250) SPA-M5-10-C SPA-M5-12-C SPA-M5-15-C SPA-M5-20-C SPA-M5-25-C SPA-M5-30-C SPA-M5-35-C SPA-M5-8-C SPA-M5-10-C(100) SPA-M5-12-C(100) SPA-M5-15-C(100) SPA-M5-20-C(100) SPA-M5-25-C(100) SPA-M5-30-C(100) SPA-M5-35-C(100) SPA-M5-8-C(100) SPA-M5-10-C(500) SPA-M5-12-C(500) SPA-M5-15-C(500) SPA-M5-20-C(500) SPA-M5-8-C(500)
Image Plastic Socket Head Cap Screws - RENY Plastic Screw - Socket Head Cap Screws - PPS Plastic Socket Head Cap Screws - PVDF Plastic Socket Head Cap Screws - PVDF Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1) Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Washers for Sheet Metal (SEMS) Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
Part Name Plastic Socket Head Cap Screws - RENY Plastic Screw - Socket Head Cap Screws - PPS Plastic Socket Head Cap Screws - PVDF Plastic Socket Head Cap Screws - PVDF Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1) Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Washers for Sheet Metal (SEMS) Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
Part Number SPA-M5-C(250) SPS-M5-C SPV-M5-C1 SPV-M5-C1(100) SPD-M5-C SPDC-M5-C SNSQS-M5 SNSQS-M5-SUC SNSQS-M5-LW
Feature High Strength
High Specific Strength
Lightweight
High Specific Strength
Heat Resistance
Chemical Resistance
Chemical Resistance Chemical Resistance Heat Resistance
Chemical Resistance
Low Outgas
Heat Resistance
Chemical Resistance
Low Outgas
Captive Washers
I=3
For Sheet Metal
Captive Washers
P=3
For Long Holes
Captive Washers
Large-Diameter Plain Washers
Price From 202.82 USD From 17.31 USD From 70.65 USD From 252.56 USD From 151.99 USD From 238.70 USD From 4.75 USD From 27.45 USD From 34.30 USD
Material RENY PPS PVDF PVDF VESPEL® SP-1 VESPEL® SCP-5000 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPA-M5-25-C(250) SPA-M5-30-C(250) SPA-M5-35-C(250) SPS-M5-10-C SPS-M5-12-C SPS-M5-15-C SPS-M5-20-C SPS-M5-25-C SPS-M5-30-C SPS-M5-8-C SPV-M5-10-C1 SPV-M5-12-C1 SPV-M5-15-C1 SPV-M5-20-C1 SPV-M5-25-C1 SPV-M5-30-C1 SPV-M5-35-C1 SPV-M5-10-C1(100) SPV-M5-12-C1(100) SPV-M5-15-C1(100) SPV-M5-20-C1(100) SPV-M5-25-C1(100) SPV-M5-30-C1(100) SPV-M5-35-C1(100) SPD-M5-10-C SPD-M5-12-C SPD-M5-16-C SPD-M5-20-C SPD-M5-25-C SPD-M5-30-C SPD-M5-8-C SPDC-M5-10-C SPDC-M5-12-C SPDC-M5-16-C SPDC-M5-20-C SPDC-M5-25-C SPDC-M5-30-C SPDC-M5-8-C SNSQS-M5-10 SNSQS-M5-12 SNSQS-M5-16 SNSQS-M5-20 SNSQS-M5-25 SNSQS-M5-30 SNSQS-M5-35 SNSQS-M5-40 SNSQS-M5-8 SNSQS-M5-10-SUC SNSQS-M5-12-SUC SNSQS-M5-16-SUC SNSQS-M5-20-SUC SNSQS-M5-25-SUC SNSQS-M5-30-SUC SNSQS-M5-35-SUC SNSQS-M5-8-SUC SNSQS-M5-10-LW SNSQS-M5-12-LW SNSQS-M5-15-LW SNSQS-M5-20-LW SNSQS-M5-25-LW SNSQS-M5-30-LW
Image Hex Socket Head Cap Screws with Captive Washers- High Strength Stainless Steel Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Low Profile with Pilot Recess Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Small Head
Part Name Hex Socket Head Cap Screws with Captive Washers- High Strength Stainless Steel Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Low Profile with Pilot Recess Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Small Head
Part Number SNSQLG-M5 SNSI1T-M5 SNSI1T-M5-UT SNSI3T-M5 SNSI3T-M5-UT SLP-M5 SLH-M5 SSH-M5 SNS-M5-SD
Feature High Strength (Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
Captive Washers
I=4
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=3
Pilot Recess
Low Profile
Space-saving
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Ultra Low Profile
Small Head
Space-saving
Price From 37.07 USD From 7.47 USD From 41.01 USD From 8.18 USD From 45.04 USD From 9.09 USD From 17.45 USD From 7.59 USD From 25.95 USD
Material SUS316L Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Steel Steel Steel Steel
Surface Treatment - Special Chemical Polishing - Special Chemical Polishing - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSQLG-M5-10 SNSQLG-M5-12 SNSQLG-M5-15 SNSQLG-M5-20 SNSQLG-M5-25 SNSQLG-M5-30 SNSI1T-M5-10 SNSI1T-M5-12 SNSI1T-M5-16 SNSI1T-M5-20 SNSI1T-M5-25 SNSI1T-M5-10-UT SNSI1T-M5-12-UT SNSI1T-M5-16-UT SNSI1T-M5-20-UT SNSI1T-M5-25-UT SNSI3T-M5-10 SNSI3T-M5-12 SNSI3T-M5-16 SNSI3T-M5-20 SNSI3T-M5-25 SNSI3T-M5-10-UT SNSI3T-M5-12-UT SNSI3T-M5-16-UT SNSI3T-M5-20-UT SNSI3T-M5-25-UT SLP-M5-10 SLP-M5-12 SLP-M5-16 SLP-M5-20 SLH-M5-10 SLH-M5-12 SLH-M5-16 SLH-M5-20 SLH-M5-25 SLH-M5-30 SLH-M5-35 SLH-M5-8 SSH-M5-10 SSH-M5-12 SSH-M5-16 SSH-M5-20 SSH-M5-25 SSH-M5-6 SSH-M5-8 SNS-M5-10-SD SNS-M5-12-SD SNS-M5-16-SD SNS-M5-20-SD SNS-M5-25-SD SNS-M5-8-SD
Image Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Small Head Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head
Part Name Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Small Head Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head
Part Number SLH-M5-SD SSH-M5-SD SLH-M5-TZB SSH-M5-EL SSH-M5-EL-ALK SNS-M5-SD-EL SNS-M5-SD-EL-ALK SLH-M5-SD-EL SSH-M5-SD-EL
Feature Low Profile
& Small Head
Space-saving
Ultra Low Profile
& Small Head
Space-saving
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Nylon Patch
Small Head
Space-saving
Small Head
Space-Saving
Nylon Patch
Low Profile
& Small Head
Space-saving
Ultra Low Profile
& Small Head
Space-saving
Price From 25.24 USD From 29.07 USD From 22.49 USD From 10.17 USD From 14.74 USD From 29.07 USD From 30.53 USD From 27.66 USD From 31.61 USD
Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Trivalent chromate treatment Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SLH-M5-10-SD SLH-M5-12-SD SLH-M5-16-SD SLH-M5-20-SD SLH-M5-25-SD SLH-M5-8-SD SSH-M5-10-SD SSH-M5-12-SD SSH-M5-16-SD SSH-M5-20-SD SSH-M5-6-SD SSH-M5-8-SD SLH-M5-10-TZB SLH-M5-12-TZB SLH-M5-16-TZB SLH-M5-20-TZB SLH-M5-25-TZB SLH-M5-30-TZB SLH-M5-35-TZB SLH-M5-8-TZB SSH-M5-10-EL SSH-M5-12-EL SSH-M5-16-EL SSH-M5-20-EL SSH-M5-25-EL SSH-M5-6-EL SSH-M5-8-EL SSH-M5-10-EL-ALK SSH-M5-12-EL-ALK SSH-M5-16-EL-ALK SSH-M5-20-EL-ALK SSH-M5-25-EL-ALK SSH-M5-6-EL-ALK SSH-M5-8-EL-ALK SNS-M5-10-SD-EL SNS-M5-12-SD-EL SNS-M5-16-SD-EL SNS-M5-20-SD-EL SNS-M5-25-SD-EL SNS-M5-8-SD-EL SNS-M5-10-SD-EL-ALK SNS-M5-12-SD-EL-ALK SNS-M5-16-SD-EL-ALK SNS-M5-20-SD-EL-ALK SNS-M5-25-SD-EL-ALK SNS-M5-8-SD-EL-ALK SLH-M5-10-SD-EL SLH-M5-12-SD-EL SLH-M5-16-SD-EL SLH-M5-20-SD-EL SLH-M5-25-SD-EL SLH-M5-8-SD-EL SSH-M5-10-SD-EL SSH-M5-12-SD-EL SSH-M5-16-SD-EL SSH-M5-20-SD-EL SSH-M5-6-SD-EL SSH-M5-8-SD-EL
Image Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Ultra Low Profile (Full Thread) Socket Head Cap Screws with Ultra Low Profile for Sheet Metal Socket Head Cap Screws with Small Head
Part Name Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Ultra Low Profile (Full Thread) Socket Head Cap Screws with Ultra Low Profile for Sheet Metal Socket Head Cap Screws with Small Head
Part Number SSH-M5-SD-EL-ALK SLHS-M5 SLHS-M5-UCL SSHS-M5 SSHS-M5-UCL SSHS-M5-ALK SSHS-M5-FT SSHS-M5-UC SNSS-M5-SD
Feature Special Low Profile
Small Head
Space-Saving
Nylon Patch
Space-saving
Low Profile
Space-saving
Low Profile
Cleanroom Washed
& Packaged
Space-saving
Ultra Low Profile
Space-saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-saving
Ultra Low Profile
Nylon Patch
Full Thread
Space-Saving
Ultra Low Profile
For Sheet Metal
(Plate Thickness 0.1mm or More)
Space-Saving
Ultra Low Profile
Small Head
Space-saving
Price From 41.34 USD From 29.89 USD From 7.58 USD From 14.38 USD From 13.81 USD From 17.12 USD From 17.51 USD From 21.75 USD From 25.95 USD
Material Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Electroless nickel plating - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSH-M5-10-SD-EL-ALK SSH-M5-12-SD-EL-ALK SSH-M5-16-SD-EL-ALK SSH-M5-20-SD-EL-ALK SSH-M5-6-SD-EL-ALK SSH-M5-8-SD-EL-ALK SLHS-M5-10 SLHS-M5-12 SLHS-M5-16 SLHS-M5-20 SLHS-M5-25 SLHS-M5-30 SLHS-M5-35 SLHS-M5-8 SLHS-M5-10-UCL SLHS-M5-12-UCL SLHS-M5-16-UCL SLHS-M5-20-UCL SLHS-M5-25-UCL SLHS-M5-30-UCL SLHS-M5-8-UCL SSHS-M5-10 SSHS-M5-12 SSHS-M5-16 SSHS-M5-20 SSHS-M5-25 SSHS-M5-6 SSHS-M5-8 SSHS-M5-10-UCL SSHS-M5-12-UCL SSHS-M5-16-UCL SSHS-M5-20-UCL SSHS-M5-25-UCL SSHS-M5-6-UCL SSHS-M5-8-UCL SSHS-M5-10-ALK SSHS-M5-12-ALK SSHS-M5-16-ALK SSHS-M5-20-ALK SSHS-M5-25-ALK SSHS-M5-6-ALK SSHS-M5-8-ALK SSHS-M5-30-FT SSHS-M5-40-FT SSHS-M5-50-FT SSHS-M5-60-FT SSHS-M5-70-FT SSHS-M5-10-UC SSHS-M5-6-UC SSHS-M5-8-UC SNSS-M5-10-SD SNSS-M5-12-SD SNSS-M5-16-SD SNSS-M5-20-SD SNSS-M5-25-SD SNSS-M5-8-SD
Image Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Small Head - Fluorine Coating Socket Head Cap Screws with Small Head - MoS<sub>2</sub> Coating Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating Socket Head Cap Screws with Ultra Low Profile & Small Head - MoS<sub>2</sub> Coating Socket Head Cap Screws with Low Profile - 316L Stainless Steel
Part Name Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Small Head - Fluorine Coating Socket Head Cap Screws with Small Head - MoS2 Coating Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating Socket Head Cap Screws with Ultra Low Profile & Small Head - MoS2 Coating Socket Head Cap Screws with Low Profile - 316L Stainless Steel
Part Number SNSS-M5-SD-ALK SNSS-M5-SD-FC SNSS-M5-SD-MO SLHS-M5-SD SSHS-M5-SD SSHS-M5-SD-ALK SSHS-M5-SD-FC SSHS-M5-SD-MO SLHL-M5
Feature Small Head
Space-Saving
Nylon Patch
Small Head
Space-saving
Seizing Prevention
Small Head
Space-saving
Seizing Prevention
Low Profile
& Small Head
Space-saving
Ultra Low Profile
& Small Head
Space-saving
Special Low Profile
Small Head
Space-Saving
Nylon Patch
Special Low Profile
Small Head
Space-saving
Seizing Prevention
Special Low Profile
Small Head
Space-saving
Seizing Prevention
Space-Saving
Low Profile
Price From 33.96 USD From 3.45 USD From 5.86 USD From 26.45 USD From 30.82 USD From 43.22 USD From 6.02 USD From 8.42 USD From 17.51 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L
Surface Treatment - Fluorine coating Molybdenum disulfide coating - - - Fluorine coating Molybdenum disulfide coating -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M5-10-SD-ALK SNSS-M5-12-SD-ALK SNSS-M5-16-SD-ALK SNSS-M5-20-SD-ALK SNSS-M5-25-SD-ALK SNSS-M5-8-SD-ALK SNSS-M5-10-SD-FC SNSS-M5-12-SD-FC SNSS-M5-16-SD-FC SNSS-M5-20-SD-FC SNSS-M5-25-SD-FC SNSS-M5-8-SD-FC SNSS-M5-10-SD-MO SNSS-M5-12-SD-MO SNSS-M5-16-SD-MO SNSS-M5-20-SD-MO SNSS-M5-25-SD-MO SNSS-M5-8-SD-MO SLHS-M5-10-SD SLHS-M5-12-SD SLHS-M5-16-SD SLHS-M5-20-SD SLHS-M5-25-SD SLHS-M5-8-SD SSHS-M5-10-SD SSHS-M5-12-SD SSHS-M5-16-SD SSHS-M5-20-SD SSHS-M5-6-SD SSHS-M5-8-SD SSHS-M5-10-SD-ALK SSHS-M5-12-SD-ALK SSHS-M5-16-SD-ALK SSHS-M5-20-SD-ALK SSHS-M5-6-SD-ALK SSHS-M5-8-SD-ALK SSHS-M5-10-SD-FC SSHS-M5-12-SD-FC SSHS-M5-16-SD-FC SSHS-M5-20-SD-FC SSHS-M5-6-SD-FC SSHS-M5-8-SD-FC SSHS-M5-10-SD-MO SSHS-M5-12-SD-MO SSHS-M5-16-SD-MO SSHS-M5-20-SD-MO SSHS-M5-6-SD-MO SSHS-M5-8-SD-MO SLHL-M5-10 SLHL-M5-12 SLHL-M5-16 SLHL-M5-8
Image Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Ultra Low Profile Socket Head Cap Screws with Nylon Patch - 316L Stainless Steel Socket Head Cap Screws with Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Ultra Low Small Head - Titanium
Part Name Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Ultra Low Profile Socket Head Cap Screws with Nylon Patch - 316L Stainless Steel Socket Head Cap Screws with Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Ultra Low Small Head - Titanium
Part Number SSHL-M5 SSHL-M5-UCL SSHL-M5-ALK SNSL-M5-SD SSHL-M5-SD SSHT-M5 SNST-M5-SD SNST-M5-SD-UT SSHT-M5-SD
Feature Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Special Low Profile
Space-Saving
Nylon Patch
Small Head
Heat Resistance
Corrosion Resistance
Non-magnetic
Special Low Profile
Small Head
Space-saving
Non-magnetic
Space-Saving
Ultra Low Profile
Lightweight
NonMagnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Special Low Profile
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Small Head
Price From 27.53 USD From 25.58 USD From 32.07 USD From 18.70 USD From 54.01 USD From 14.74 USD From 14.41 USD From 14.07 USD From 26.77 USD
Material SUS316L SUS316L SUS316L SUS316L SUS316L Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium
Surface Treatment - - - - - Special Chemical Polishing Special Chemical Polishing - Special Chemical Polishing
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSHL-M5-10 SSHL-M5-12 SSHL-M5-8 SSHL-M5-10-UCL SSHL-M5-12-UCL SSHL-M5-8-UCL SSHL-M5-10-ALK SSHL-M5-12-ALK SSHL-M5-8-ALK SNSL-M5-10-SD SNSL-M5-12-SD SNSL-M5-16-SD SNSL-M5-20-SD SNSL-M5-25-SD SNSL-M5-6-SD SNSL-M5-8-SD SSHL-M5-10-SD SSHL-M5-12-SD SSHL-M5-8-SD SSHT-M5-10 SSHT-M5-12 SSHT-M5-16 SNST-M5-10-SD SNST-M5-12-SD SNST-M5-16-SD SNST-M5-20-SD SNST-M5-25-SD SNST-M5-30-SD SNST-M5-35-SD SNST-M5-10-SD-UT SNST-M5-12-SD-UT SNST-M5-16-SD-UT SNST-M5-20-SD-UT SNST-M5-25-SD-UT SNST-M5-30-SD-UT SNST-M5-35-SD-UT SSHT-M5-10-SD SSHT-M5-12-SD SSHT-M5-16-SD
Image Socket Head Cap Screws with Ultra Low Small Head - Titanium Socket Head Cap Screws with Ultra Low Profile - Hastelloy C-22 equiv. Plastic Low Profile Socket Head Screws - PEEK Plastic Low Profile Socket Head Screws - PEEK Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Socket Head Screws - RENY Plastic Screws - Socket Head Cap Screws with Low Profile - PPS
Part Name Socket Head Cap Screws with Ultra Low Small Head - Titanium Socket Head Cap Screws with Ultra Low Profile - Hastelloy C-22 equiv. Plastic Low Profile Socket Head Screws - PEEK Plastic Low Profile Socket Head Screws - PEEK Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Socket Head Screws - RENY Plastic Screws - Socket Head Cap Screws with Low Profile - PPS
Part Number SSHT-M5-SD-UT SSHH-M5-C22 SPE-M5-LC SPE-M5-LC(100) SPA-M5-LC SPA-M5-LC(100) SPA-M5-LC(500) SPA-M5-LC(250) SPS-M5-LC
Feature Special Low Profile
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Small Head
Chemical Resistance
Special Low Profile
Space-saving
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
Space-saving
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
Space-saving
High Strength
High Specific Strength
Lightweight
Space-saving
High Strength
High Specific Strength
Lightweight
Space-saving
High Strength
High Specific Strength
Lightweight
Space-saving
High Strength
High Specific Strength
Lightweight
Space-saving
High Specific Strength
Heat Resistance
Chemical Resistance
Low Profile Small Head
Price From 14.76 USD From 32.93 USD From 29.07 USD From 180.18 USD From 16.26 USD From 80.34 USD From 311.74 USD From 230.82 USD From 18.79 USD
Material Grade 2 Titanium Hastelloy equiv. PEEK PEEK RENY RENY RENY RENY PPS
Surface Treatment - - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSHT-M5-10-SD-UT SSHT-M5-12-SD-UT SSHT-M5-16-SD-UT SSHH-M5-10-C22 SSHH-M5-12-C22 SSHH-M5-16-C22 SSHH-M5-20-C22 SSHH-M5-25-C22 SSHH-M5-6-C22 SSHH-M5-8-C22 SPE-M5-10-LC SPE-M5-12-LC SPE-M5-16-LC SPE-M5-20-LC SPE-M5-25-LC SPE-M5-30-LC SPE-M5-6-LC SPE-M5-8-LC SPE-M5-10-LC(100) SPE-M5-12-LC(100) SPE-M5-16-LC(100) SPE-M5-20-LC(100) SPE-M5-25-LC(100) SPE-M5-30-LC(100) SPE-M5-6-LC(100) SPE-M5-8-LC(100) SPA-M5-10-LC SPA-M5-12-LC SPA-M5-16-LC SPA-M5-20-LC SPA-M5-25-LC SPA-M5-30-LC SPA-M5-6-LC SPA-M5-8-LC SPA-M5-10-LC(100) SPA-M5-12-LC(100) SPA-M5-16-LC(100) SPA-M5-20-LC(100) SPA-M5-25-LC(100) SPA-M5-30-LC(100) SPA-M5-6-LC(100) SPA-M5-8-LC(100) SPA-M5-10-LC(500) SPA-M5-12-LC(500) SPA-M5-16-LC(500) SPA-M5-20-LC(500) SPA-M5-6-LC(500) SPA-M5-8-LC(500) SPA-M5-25-LC(250) SPA-M5-30-LC(250) SPS-M5-10-LC SPS-M5-12-LC SPS-M5-16-LC SPS-M5-20-LC SPS-M5-25-LC SPS-M5-30-LC SPS-M5-8-LC
Image Socket Head Cap Captive Screws - Electroless Nickel Plating Socket Head Cap Captive Screws Socket Head Cap Captive Screws and Retaining Washer Set Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Fluorine Coating Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - PTFE Coating Socket Head Cap Captive Screws with Small Head Socket Head Cap Captive Screws with Ultra Low Small Head
Part Name Socket Head Cap Captive Screws - Electroless Nickel Plating Socket Head Cap Captive Screws Socket Head Cap Captive Screws and Retaining Washer Set Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Fluorine Coating Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - PTFE Coating Socket Head Cap Captive Screws with Small Head Socket Head Cap Captive Screws with Ultra Low Small Head
Part Number SSC-SNS-M5-EL SSC-M5 SSC-M5-SET SSC-M5-UCL SSC-M5-FC SSC-M5-RY SSC-M5-TF SSC-M5-SD SSCHS-M5-SD
Feature High Strength
Captive /
Loss Prevention
Standard
Captive /
Loss Prevention
Standard
Captive /
Loss Prevention
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Seizing Prevention
Captive /
Loss Prevention
Chemical Resistance
Anti-reflection
Seizing Prevention
Captive /
Loss Prevention
Chemical Resistance
Seizing Prevention
Captive /
Loss Prevention
Small Head
Space-saving
Captive /
Loss Prevention
Ultra Low Small Head
Space-saving
Captive /
Loss Prevention
Price From 4.47 USD From 2.92 USD From 29.08 USD From 3.45 USD From 4.49 USD From 13.73 USD From 13.39 USD From 4.64 USD From 6.70 USD
Material Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Electroless nickel plating - - - Fluorine coating Low temperature black chrome treatment PTFE coating - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSC-SNS-M5-12-EL SSC-SNS-M5-16-EL SSC-SNS-M5-20-EL SSC-SNS-M5-25-EL SSC-M5-10 SSC-M5-12 SSC-M5-16 SSC-M5-20 SSC-M5-25 SSC-M5-8 SSC-M5-10-SET SSC-M5-12-SET SSC-M5-16-SET SSC-M5-20-SET SSC-M5-25-SET SSC-M5-8-SET SSC-M5-10-UCL SSC-M5-12-UCL SSC-M5-16-UCL SSC-M5-20-UCL SSC-M5-25-UCL SSC-M5-8-UCL SSC-M5-12-FC SSC-M5-16-FC SSC-M5-20-FC SSC-M5-25-FC SSC-M5-12-RY SSC-M5-16-RY SSC-M5-20-RY SSC-M5-25-RY SSC-M5-12-TF SSC-M5-16-TF SSC-M5-20-TF SSC-M5-25-TF SSC-M5-12-SD SSC-M5-16-SD SSC-M5-20-SD SSC-M5-25-SD SSCHS-M5-12-SD SSCHS-M5-16-SD SSCHS-M5-20-SD
Image Socket Head Cap Captive Screws - SUS316L Socket Head Cap Captive Screws - High Intensity Stainless Steel Socket Head Cap Captive Screws with Low Profile - 316L Stainless Steel Socket Head Cap Captive Screws - Titanium Socket Head Cap Captive Screws - High Intensity Titanium Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - M<sub>O</sub>S<sub>2</sub> Shot Vented Socket Head Cap Screws - Silver Plating
Part Name Socket Head Cap Captive Screws - SUS316L Socket Head Cap Captive Screws - High Intensity Stainless Steel Socket Head Cap Captive Screws with Low Profile - 316L Stainless Steel Socket Head Cap Captive Screws - Titanium Socket Head Cap Captive Screws - High Intensity Titanium Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - MOS2 Shot Vented Socket Head Cap Screws - Silver Plating
Part Number SSC-SNSL-M5 SSC-SNSLG-M5 SSC-SLHL-M5 SSC-SNST-M5 SSC-SNSTG-M5 SVSS-M5 SVSS-M5-PC SVSS-M5-MOS SVSS-M5-AG
Feature Non-magnetic
Chemical Resistance
Heat Resistance
Captive /
Loss Prevention
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Non-magnetic
Captive /
Loss Prevention
Captive /
Loss Prevention
Space-Saving
Low Profile
Lightweight
Non-magnetic
Chemical Resistance
Captive /
Loss Prevention
High Strength
Lightweight
Non-magnetic
Corrosion Resistance
Captive /
Loss Prevention
Standard Low Outgas Seizing prevention Seizing prevention
Price From 4.64 USD From 6.02 USD From 5.85 USD From 15.28 USD From 37.22 USD From 47.12 USD From 55.91 USD From 73.23 USD From 10.53 USD
Material SUS316L SUS316L SUS316L Grade 2 Titanium Grade 5 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - Special Chemical Polishing - - Special Chemical Polishing Molybdenum Disulfide Shot Treatment Silver plating
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSC-SNSL-M5-12 SSC-SNSL-M5-16 SSC-SNSL-M5-20 SSC-SNSL-M5-25 SSC-SNSLG-M5-12 SSC-SNSLG-M5-15 SSC-SNSLG-M5-20 SSC-SNSLG-M5-25 SSC-SLHL-M5-12 SSC-SLHL-M5-16 SSC-SNST-M5-12 SSC-SNST-M5-16 SSC-SNST-M5-20 SSC-SNST-M5-25 SSC-SNSTG-M5-12 SSC-SNSTG-M5-16 SSC-SNSTG-M5-20 SSC-SNSTG-M5-25 SVSS-M5-10 SVSS-M5-12 SVSS-M5-14 SVSS-M5-15 SVSS-M5-16 SVSS-M5-18 SVSS-M5-20 SVSS-M5-22 SVSS-M5-25 SVSS-M5-30 SVSS-M5-35 SVSS-M5-40 SVSS-M5-6 SVSS-M5-8 SVSS-M5-10-PC SVSS-M5-12-PC SVSS-M5-14-PC SVSS-M5-15-PC SVSS-M5-16-PC SVSS-M5-18-PC SVSS-M5-20-PC SVSS-M5-22-PC SVSS-M5-25-PC SVSS-M5-30-PC SVSS-M5-35-PC SVSS-M5-40-PC SVSS-M5-6-PC SVSS-M5-8-PC SVSS-M5-10-MOS SVSS-M5-12-MOS SVSS-M5-16-MOS SVSS-M5-20-MOS SVSS-M5-25-MOS SVSS-M5-6-MOS SVSS-M5-8-MOS SVSS-M5-10-AG SVSS-M5-12-AG SVSS-M5-16-AG SVSS-M5-20-AG SVSS-M5-25-AG SVSS-M5-6-AG SVSS-M5-8-AG
Image Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws - Surface Hardening Vented Socket Head Cap Screws - Hign Intensity Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented Socket Head Cap Screws - Hign Intensity Stainless Steel Vented Socket Head Cap Screws - Inconel equiv. Vented Socket Head Cap Screws - Hastelloy C-276 equiv.
Part Name Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws - Surface Hardening Vented Socket Head Cap Screws - Hign Intensity Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented Socket Head Cap Screws - Hign Intensity Stainless Steel Vented Socket Head Cap Screws - Inconel equiv. Vented Socket Head Cap Screws - Hastelloy C-276 equiv.
Part Number SVSL-M5 SVSL-M5-PN SVSLG-M5 SVSLG-M5-PC SVSLG-M5-PN SVSLG-M5-AG SVSX-M5-88 SVSI-M5 SVSH-M5-C276
Feature CorrosionResistance Seizing prevention High Strength
(Strength Class 10.8 Equivalent)
High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength
(Strength Class 8.8)
Chemical Resistance
Heat Resistance
Chemical Resistance
Price From 56.64 USD From 15.55 USD From 75.70 USD From 86.59 USD From 17.84 USD From 15.78 USD From 7.70 USD Request a Quote Request a Quote
Material SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L HiMo Inconel equiv. Hastelloy equiv.
Surface Treatment - Surface hardening treatment - Special Chemical Polishing Surface hardening treatment Silver plating - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSL-M5-10 SVSL-M5-12 SVSL-M5-16 SVSL-M5-20 SVSL-M5-25 SVSL-M5-6 SVSL-M5-8 SVSL-M5-10-PN SVSL-M5-12-PN SVSL-M5-16-PN SVSL-M5-20-PN SVSL-M5-8-PN SVSLG-M5-10 SVSLG-M5-12 SVSLG-M5-15 SVSLG-M5-20 SVSLG-M5-25 SVSLG-M5-30 SVSLG-M5-10-PC SVSLG-M5-12-PC SVSLG-M5-15-PC SVSLG-M5-20-PC SVSLG-M5-25-PC SVSLG-M5-30-PC SVSLG-M5-10-PN SVSLG-M5-12-PN SVSLG-M5-15-PN SVSLG-M5-20-PN SVSLG-M5-25-PN SVSLG-M5-30-PN SVSLG-M5-10-AG SVSLG-M5-12-AG SVSLG-M5-15-AG SVSLG-M5-20-AG SVSLG-M5-25-AG SVSLG-M5-30-AG SVSX-M5-10-88 SVSX-M5-12-88 SVSX-M5-16-88 SVSX-M5-20-88 SVSX-M5-25-88 SVSX-M5-30-88 SVSI-M5-10 SVSI-M5-12 SVSI-M5-16 SVSI-M5-20 SVSI-M5-25 SVSH-M5-10-C276 SVSH-M5-12-C276 SVSH-M5-16-C276 SVSH-M5-20-C276 SVSH-M5-25-C276
Image Vented Socket Head Cap Screws - Hastelloy C-22 equiv. Vented Socket Head Cap Screws - Molybdenum Vented Socket Head Cap Screws - Titanium Vented Socket Head Cap Screws - Aluminum Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers - Chemical Polish Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers - Hign Intensity Stainless Steel Vented Socket Head Cap Screws with Low Profile
Part Name Vented Socket Head Cap Screws - Hastelloy C-22 equiv. Vented Socket Head Cap Screws - Molybdenum Vented Socket Head Cap Screws - Titanium Vented Socket Head Cap Screws - Aluminum Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers - Chemical Polish Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers - Hign Intensity Stainless Steel Vented Socket Head Cap Screws with Low Profile
Part Number SVSH-M5-C22 SVSM-M5 SVST-M5 SVSA-M5 SVSI1S-M5 SVSI1S-M5-PC SVSQS-M5 SVSQLG-M5 SVLS-M5
Feature Chemical Resistance Heat Resistance Lightweight
Nonmagnetic
Chemical Resistance
Lightweight Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
High Strength (Strength Class 10.8 Equivalent)
Captive Washers
I=4
Low Profile
Small Space
Price Request a Quote Request a Quote From 22.81 USD Request a Quote From 31.99 USD From 35.22 USD From 50.26 USD From 89.90 USD From 58.11 USD
Material Hastelloy equiv. Pure molybdenum Grade 2 Titanium A5056 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUSXM7 (Equivalent to SUS304)
Surface Treatment - - Special Chemical Polishing - - Special Chemical Polishing - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSH-M5-10-C22 SVSH-M5-12-C22 SVSH-M5-16-C22 SVSH-M5-20-C22 SVSH-M5-25-C22 SVSM-M5-10 SVSM-M5-12 SVSM-M5-16 SVSM-M5-20 SVSM-M5-25 SVST-M5-10 SVST-M5-12 SVST-M5-16 SVST-M5-20 SVST-M5-25 SVSA-M5-10 SVSA-M5-12 SVSA-M5-16 SVSA-M5-20 SVSA-M5-25 SVSI1S-M5-10 SVSI1S-M5-12 SVSI1S-M5-16 SVSI1S-M5-20 SVSI1S-M5-25 SVSI1S-M5-30 SVSI1S-M5-35 SVSI1S-M5-40 SVSI1S-M5-6 SVSI1S-M5-8 SVSI1S-M5-10-PC SVSI1S-M5-12-PC SVSI1S-M5-16-PC SVSI1S-M5-20-PC SVSI1S-M5-25-PC SVSI1S-M5-30-PC SVSI1S-M5-35-PC SVSI1S-M5-40-PC SVSI1S-M5-6-PC SVSI1S-M5-8-PC SVSQS-M5-10 SVSQS-M5-12 SVSQS-M5-16 SVSQS-M5-20 SVSQS-M5-25 SVSQS-M5-30 SVSQS-M5-35 SVSQS-M5-40 SVSQS-M5-8 SVSQLG-M5-10 SVSQLG-M5-12 SVSQLG-M5-15 SVSQLG-M5-20 SVSQLG-M5-25 SVSQLG-M5-30 SVLS-M5-10 SVLS-M5-12 SVLS-M5-16 SVLS-M5-20 SVLS-M5-8
Image Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium
Part Name Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium
Part Number SVSHS-M5 SVSS-M5-SD SVSHS-M5-SD SVSHL-M5 SVSL-M5-SD SVSHL-M5-SD SVST-M5-SD SVSHT-M5 SVSHT-M5-SD
Feature Space-Saving
Ultra Low Profile
Standard
Small Head
Special Low Profile
Small Head
Space-saving
Space-Saving
Ultra Low Profile
Small Head
Corrosion Resistance
Non-magnetic
Special Low Profile
Small Head
Space-saving
Non-magnetic
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Price From 65 USD From 82.13 USD From 121.73 USD From 90.70 USD From 85.56 USD From 170.76 USD From 29.15 USD From 28.45 USD From 43.22 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium
Surface Treatment - - - - - - Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSHS-M5-10 SVSHS-M5-12 SVSHS-M5-16 SVSHS-M5-20 SVSHS-M5-6 SVSHS-M5-8 SVSS-M5-10-SD SVSS-M5-12-SD SVSS-M5-16-SD SVSS-M5-20-SD SVSS-M5-25-SD SVSS-M5-8-SD SVSHS-M5-10-SD SVSHS-M5-12-SD SVSHS-M5-16-SD SVSHS-M5-20-SD SVSHS-M5-6-SD SVSHS-M5-8-SD SVSHL-M5-10 SVSHL-M5-12 SVSHL-M5-8 SVSL-M5-10-SD SVSL-M5-12-SD SVSL-M5-16-SD SVSL-M5-20-SD SVSL-M5-25-SD SVSL-M5-6-SD SVSL-M5-8-SD SVSHL-M5-10-SD SVSHL-M5-12-SD SVSHL-M5-8-SD SVST-M5-10-SD SVST-M5-12-SD SVST-M5-16-SD SVST-M5-20-SD SVST-M5-25-SD SVSHT-M5-10 SVSHT-M5-12 SVSHT-M5-16 SVSHT-M5-10-SD SVSHT-M5-12-SD SVSHT-M5-16-SD
Image Vented Socket Head Cap Captive Screws Self-Aligning Socket Head Cap Screws with Guide Tip Self-Aligning Socket Head Cap Captive Screws with Guide Tip Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws with Nylon Patch Flanged Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment Flanged Socket Head Cap Screws - PTFE Coating
Part Name Vented Socket Head Cap Captive Screws Self-Aligning Socket Head Cap Screws with Guide Tip Self-Aligning Socket Head Cap Captive Screws with Guide Tip Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws with Nylon Patch Flanged Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment Flanged Socket Head Cap Screws - PTFE Coating
Part Number SSC-SVSS-M5 SNSS-M5-IG SSC-M5-IG SFSS-M5 SFSS-M5-UCL SFSS-M5-ALK SFSS-M5-PC SFSS-M5-RY SFSS-M5-TF
Feature Captive /
Loss Prevention
With Guide
Seizing Prevention
With Guide
Seizing Prevention
Captive/Loss Prevention
Flanged Flanged
Cleanroom Washed
& Packaged
Flanged
Nylon Patch
Flanged
Low Outgas
Flanged
Chemical Resistance
Anti-reflection
Seizing Prevention
Flanged
Chemical Resistance
Seizing Prevention
Price From 6.69 USD From 3.09 USD From 4.12 USD From 18.19 USD From 16.81 USD From 27.45 USD From 37.38 USD From 12.36 USD From 10.99 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - Special Chemical Polishing Low temperature black chrome treatment PTFE coating
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSC-SVSS-M5-12 SSC-SVSS-M5-16 SSC-SVSS-M5-20 SSC-SVSS-M5-25 SNSS-M5-12-IG SNSS-M5-16-IG SNSS-M5-20-IG SNSS-M5-25-IG SNSS-M5-30-IG SSC-M5-16-IG SSC-M5-20-IG SSC-M5-25-IG SSC-M5-30-IG SFSS-M5-10 SFSS-M5-12 SFSS-M5-16 SFSS-M5-20 SFSS-M5-25 SFSS-M5-8 SFSS-M5-10-UCL SFSS-M5-12-UCL SFSS-M5-16-UCL SFSS-M5-20-UCL SFSS-M5-25-UCL SFSS-M5-8-UCL SFSS-M5-10-ALK SFSS-M5-12-ALK SFSS-M5-16-ALK SFSS-M5-20-ALK SFSS-M5-25-ALK SFSS-M5-8-ALK SFSS-M5-10-PC SFSS-M5-12-PC SFSS-M5-16-PC SFSS-M5-20-PC SFSS-M5-25-PC SFSS-M5-8-PC SFSS-M5-10-RY SFSS-M5-12-RY SFSS-M5-16-RY SFSS-M5-20-RY SFSS-M5-25-RY SFSS-M5-8-RY SFSS-M5-10-TF SFSS-M5-12-TF SFSS-M5-16-TF SFSS-M5-20-TF SFSS-M5-25-TF SFSS-M5-8-TF
Image Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Flanged Socket Head Cap Screws - Silver Plating Flanged Socket Head Cap Captive Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws with Flange Socket Button Head Cap Screws with Flange - Electroless Nickel Plating Socket Button Head Cap Screws with Flange
Part Name Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Flanged Socket Head Cap Screws - Silver Plating Flanged Socket Head Cap Captive Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws with Flange Socket Button Head Cap Screws with Flange - Electroless Nickel Plating Socket Button Head Cap Screws with Flange
Part Number SVFSS-M5 SVFSS-M5-PC SVFSS-M5-AG SSC-SFSS-M5 SNB-M5 SNBS-M5 SFB-M5 SFB-M5-EL SFBS-M5
Feature With Flange With Flange
Low Outgas
With Flange
Seizing Prevention
Flanged
Captive/Loss Prevention
Socket Button Head Cap Screws Socket Button Head Cap Screws With Flange
Space-saving
With Flange
Space-saving
With Flange
Space-saving
Price From 133.74 USD From 147.45 USD From 13.21 USD From 3.44 USD From 9.62 USD From 9.97 USD From 9.09 USD From 13.03 USD From 17.62 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Stainless Steel Steel Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment - Special Chemical Polishing Silver plating - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) Electroless nickel plating -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVFSS-M5-10 SVFSS-M5-12 SVFSS-M5-16 SVFSS-M5-20 SVFSS-M5-25 SVFSS-M5-8 SVFSS-M5-10-PC SVFSS-M5-12-PC SVFSS-M5-16-PC SVFSS-M5-20-PC SVFSS-M5-25-PC SVFSS-M5-8-PC SVFSS-M5-10-AG SVFSS-M5-12-AG SVFSS-M5-16-AG SVFSS-M5-20-AG SVFSS-M5-25-AG SVFSS-M5-8-AG SSC-SFSS-M5-12 SSC-SFSS-M5-16 SSC-SFSS-M5-20 SSC-SFSS-M5-25 SNB-M5-10 SNB-M5-12 SNB-M5-16 SNB-M5-20 SNB-M5-25 SNB-M5-30 SNB-M5-35 SNB-M5-8 SNBS-M5-10 SNBS-M5-12 SNBS-M5-16 SNBS-M5-20 SNBS-M5-25 SNBS-M5-8 SFB-M5-10 SFB-M5-12 SFB-M5-16 SFB-M5-20 SFB-M5-25 SFB-M5-8 SFB-M5-10-EL SFB-M5-12-EL SFB-M5-16-EL SFB-M5-20-EL SFB-M5-25-EL SFB-M5-8-EL SFBS-M5-10 SFBS-M5-12 SFBS-M5-16 SFBS-M5-20 SFBS-M5-25 SFBS-M5-8
Image Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screws Vented Hex Socket Flat Head Machine Screws Socket Head Cap Screws for Cover Caps Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball
Part Name Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screws Vented Hex Socket Flat Head Machine Screws Socket Head Cap Screws for Cover Caps Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball
Part Number SNFC-M5 SNFCS-M5 SVFCS-M5 SNCPS-M5 SCB-M5-12-R SCB-M5-16-R SCB-M5-20-R SCB-M5-25-R SCB-M5-30-R
Feature Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screws Hex Socket
CountersunkHead Screws
Small Space
For Cover Caps Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type
Price From 11 USD From 14.76 USD From 52.93 USD From 6.02 USD From 3.44 USD From 3.44 USD From 3.44 USD From 3.44 USD From 3.44 USD
Material Steel Stainless Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Steel Steel Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - - - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNFC-M5-10 SNFC-M5-12 SNFC-M5-16 SNFC-M5-20 SNFC-M5-25 SNFC-M5-30 SNFC-M5-35 SNFC-M5-8 SNFCS-M5-10 SNFCS-M5-12 SNFCS-M5-16 SNFCS-M5-20 SNFCS-M5-25 SNFCS-M5-30 SNFCS-M5-35 SNFCS-M5-8 SVFCS-M5-10 SVFCS-M5-12 SVFCS-M5-16 SVFCS-M5-20 SVFCS-M5-8 SNCPS-M5-10 SNCPS-M5-12 SNCPS-M5-16 SNCPS-M5-20 SCB-M5-12-R SCB-M5-16-R SCB-M5-20-R SCB-M5-25-R SCB-M5-30-R
Image Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism
Part Name Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism
Part Number SCB-M5-12-F SCB-M5-16-F SCB-M5-20-F SCB-M5-25-F SCB-M5-30-F SCB-M5-12-FB SCB-M5-16-FB SCB-M5-20-FB SCB-M5-25-FB
Feature Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Price From 4.91 USD From 4.91 USD From 4.91 USD From 4.91 USD From 4.91 USD From 15.58 USD From 15.58 USD From 15.58 USD From 15.58 USD
Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCB-M5-12-F SCB-M5-16-F SCB-M5-20-F SCB-M5-25-F SCB-M5-30-F SCB-M5-12-FB SCB-M5-16-FB SCB-M5-20-FB SCB-M5-25-FB
Image Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball
Part Name Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball
Part Number SCB-M5-30-FB SCB-M5-12-GB SCB-M5-16-GB SCB-M5-20-GB SCB-M5-25-GB SCB-M5-30-GB SCBS-M5-12-R SCBS-M5-16-R SCBS-M5-20-R
Feature Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Complete Ball Type Complete Ball Type Complete Ball Type
Price From 15.58 USD From 20.92 USD From 20.92 USD From 20.92 USD From 20.92 USD From 20.92 USD From 6.04 USD From 6.04 USD From 6.04 USD
Material Steel Steel Steel Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCB-M5-30-FB SCB-M5-12-GB SCB-M5-16-GB SCB-M5-20-GB SCB-M5-25-GB SCB-M5-30-GB SCBS-M5-12-R SCBS-M5-16-R SCBS-M5-20-R
Image Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball
Part Name Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball
Part Number SCBS-M5-25-R SCBS-M5-30-R SCBS-M5-12-CE SCBS-M5-20-CE SCBS-M5-30-CE SCBS-M5-12-F SCBS-M5-16-F SCBS-M5-20-F SCBS-M5-25-F
Feature Complete Ball Type Complete Ball Type Complete Ball Type
Ceramics Ball
Complete Ball Type
Ceramics Ball
Complete Ball Type
Ceramics Ball
Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type
Price From 6.04 USD From 6.04 USD From 17.69 USD From 17.69 USD From 17.69 USD From 7.70 USD From 7.70 USD From 7.70 USD From 7.70 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCBS-M5-25-R SCBS-M5-30-R SCBS-M5-12-CE SCBS-M5-20-CE SCBS-M5-30-CE SCBS-M5-12-F SCBS-M5-16-F SCBS-M5-20-F SCBS-M5-25-F
Image Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Name Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Number SCBS-M5-30-F SCBS-M5-12-FB SCBS-M5-16-FB SCBS-M5-20-FB SCBS-M5-25-FB SCBS-M5-30-FB SCBS-M5-12-GB SCBS-M5-16-GB SCBS-M5-20-GB
Feature Flat Ball Type Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Price From 7.70 USD From 18.61 USD From 18.61 USD From 18.61 USD From 18.61 USD From 18.61 USD From 23.65 USD From 23.65 USD From 23.65 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCBS-M5-30-F SCBS-M5-12-FB SCBS-M5-16-FB SCBS-M5-20-FB SCBS-M5-25-FB SCBS-M5-30-FB SCBS-M5-12-GB SCBS-M5-16-GB SCBS-M5-20-GB
Image Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Name Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Number SCBS-M5-25-GB SCBS-M5-30-GB
Feature Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Price From 23.65 USD From 23.65 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - -
Thread Size M5 M5
Operating Temperature (℃) - -
CAD CAD CAD
Specifications Specifications Specifications
List SCBS-M5-25-GB SCBS-M5-30-GB