Socket Head Cap Screws (Bolts)

What are Hex Socket Head Cap Screws?

A socket head cap screw is a type of bolt with a hexagonal recess in its head.
It is also commonly referred to as a cap bolt or cap screw.
By inserting a hex key into the hexagonal socket and applying torque across all six sides, the screw can be tightened with high strength and is less likely to loosen.
Compared to using a screwdriver or spanner, it requires less working space, making it suitable for installation in confined areas.
They are widely used in various fields, including industrial equipment and machinery.

The main types include:
1. Socket Head Cap Screws
This is the most common type, featuring a cylindrical head. It is suitable for applications requiring high strength and high torque.

2. Socket Button Head Screws
With a low-profile, rounded head, they are ideal for panels and exterior parts where appearance is important.
In addition, the curved head surface helps suppress electric field concentration at the edges, making them less likely to cause discharge or leakage than cap screws in high-voltage equipment or environments with a risk of discharge
(such as vacuum equipment, electron beam equipment, and X-ray equipment).

3. Socket Flat Head Screws
The flat, countersunk head allows a flush finish with the fastening surface, making them ideal for locations where a protruding head must be avoided.

4. Socket Set Screws (Hollow Set Screws, Grub Screws)
These screws consist only of a threaded section without a head and are used to secure or position components by pressing the tip against a mating part.

Related articles:What are Hex Socket Head Cap Screws (cap bolts)?

We have Socket Head Cap Screws with various kind of materials, surface treatments and characteristics.
Selection Conditions
  • Select screw length(mm)45
Image Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws
Part Name Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws
Part Number SNS-M6-45 SNS-M8-45 SNS-M10-45 SNS-M12-45 SNS-M16-45 SNS-M6-45-TZB SNS-M8-45-TZB SNS-M10-45-TZB SNS-M12-45-TZB
Feature Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M6 M8 M10 M12 M16 M6 M8 M10 M12
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws / Fine Thread Socket Head Cap Screws / Fine Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Full Thread
Part Name Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws Socket Head Cap Screws / Fine Thread Socket Head Cap Screws / Fine Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Full Thread
Part Number SNS-M16-45-TZB SNSS-M12-45 SNSS-M16-45 SNS-M12-P1.25-45 SNS-M16-P1.5-45 SNSS-M8-P1-45 SNSS-M10-P1-45 SNSS-M12-P1-45 SNSS-M3-45-FT
Feature Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
Positioning
Loosening Countermeasures
Conforming to JIS B 1176
Positioning
Loosening Countermeasures
Conforming to JIS B 1176
Locating
LoosenessCountermeasure
Locating
LoosenessCountermeasure
Locating
LoosenessCountermeasure
Standard
Material Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M16 M12 M16 M12 M16 M8 M10 M12 M3
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread High Strength Stainless Steel Socket Head Cap Screws High Strength Stainless Steel Socket Head Cap Screws High Strength Stainless Steel Socket Head Cap Screws Hex Socket Head Cap Screws - Titanium
Part Name Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Full Thread High Strength Stainless Steel Socket Head Cap Screws High Strength Stainless Steel Socket Head Cap Screws High Strength Stainless Steel Socket Head Cap Screws Hex Socket Head Cap Screws - Titanium
Part Number SNSS-M4-45-FT SNSS-M5-45-FT SNSS-M6-45-FT SNSS-M8-45-FT SNSS-M10-45-FT SNSLG-M4-45 SNSLG-M5-45 SNSLG-M6-45 SNST-M6-45
Feature Standard Standard Standard Standard Standard High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
Lightweight
Nonmagnetic
Chemical Resistance
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L Grade 2 Titanium
Thread Size M4 M5 M6 M8 M10 M4 M5 M6 M6
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile
Part Name Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile
Part Number SNSTG-M6-45 SNSTG-M8-45 SNSTG-M10-45 SNSQS-M6-45 SLH-M6-45 SLH-M8-45 SLH-M10-45 SLHS-M6-45 SLHS-M8-45
Feature High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
Captive Washers
I=3
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-saving
Low Profile
Space-saving
Low Profile
Material Grade 5 Titanium Grade 5 Titanium Grade 5 Titanium SUSXM7 (Equivalent to SUS304) Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M6 M8 M10 M6 M6 M8 M10 M6 M8
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws with Low Profile Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish
Part Name Socket Head Cap Screws with Low Profile Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish
Part Number SLHS-M10-45 SVSS-M6-45 SVSS-M8-45 SVSS-M10-45 SVSS-M12-45 SVSS-M6-45-PC SVSS-M8-45-PC SVSS-M10-45-PC SVSS-M12-45-PC
Feature Space-saving
Low Profile
Standard Standard Standard Standard Low Outgas Low Outgas Low Outgas Low Outgas
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M10 M6 M8 M10 M12 M6 M8 M10 M12
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers - Chemical Polishing Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws
Part Name Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers - Chemical Polishing Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers Vented Socket Head Cap Screws with Captive Washers Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws
Part Number SVSL-M12-45 SVSI1S-M6-45 SVSI1S-M6-45-PC SVSQS-M6-45 SVSQS-M8-45 SVSQS-M10-45 SVSQS-M12-45 SFS-M8-45 SFS-M10-45
Feature CorrosionResistance Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=3
Captive Washers
I=3
Captive Washers
I=3
Flanged Flanged
Material SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Steel
Thread Size M12 M6 M6 M6 M8 M10 M12 M8 M10
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Flanged Socket Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Hexagon Socket Countersunk Head Screws
Part Name Flanged Socket Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Hexagon Socket Countersunk Head Screws
Part Number SFS-M12-45 SNB-M8-45 SNB-M10-45 SNBS-M8-45 SNFCS-M8-45
Feature Flanged Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Hexagon Socket Countersunk Head Screws
Material Steel Steel Steel Stainless Steel Stainless Steel
Thread Size M12 M8 M10 M8 M8
Length 45 45 45 45 45
Operating Temperature (℃) - - - - -
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications