Socket Head Cap Screws (Bolts)

What are Hex Socket Head Cap Screws?

A socket head cap screw is a type of bolt with a hexagonal recess in its head.
It is also commonly referred to as a cap bolt or cap screw.
By inserting a hex key into the hexagonal socket and applying torque across all six sides, the screw can be tightened with high strength and is less likely to loosen.
Compared to using a screwdriver or spanner, it requires less working space, making it suitable for installation in confined areas.
They are widely used in various fields, including industrial equipment and machinery.

The main types include:
1. Socket Head Cap Screws
This is the most common type, featuring a cylindrical head. It is suitable for applications requiring high strength and high torque.

2. Socket Button Head Screws
With a low-profile, rounded head, they are ideal for panels and exterior parts where appearance is important.
In addition, the curved head surface helps suppress electric field concentration at the edges, making them less likely to cause discharge or leakage than cap screws in high-voltage equipment or environments with a risk of discharge
(such as vacuum equipment, electron beam equipment, and X-ray equipment).

3. Socket Flat Head Screws
The flat, countersunk head allows a flush finish with the fastening surface, making them ideal for locations where a protruding head must be avoided.

4. Socket Set Screws (Hollow Set Screws, Grub Screws)
These screws consist only of a threaded section without a head and are used to secure or position components by pressing the tip against a mating part.

Related articles:What are Hex Socket Head Cap Screws (cap bolts)?

We have Socket Head Cap Screws with various kind of materials, surface treatments and characteristics.
Selection Conditions
  • Select Thread Size (Metric thread)M2.5
Image Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws - Cleanroom Washed & Packaged Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - High Intensity Titanium Alloy Hex Socket Head Cap Screws - Phosphor Bronze Plastic Socket Head Cap Screws - PEEK Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile
Part Name Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws - Cleanroom Washed & Packaged Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - High Intensity Titanium Alloy Hex Socket Head Cap Screws - Phosphor Bronze Plastic Socket Head Cap Screws - PEEK Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile
Part Number SNS-M2.5 SNSS-M2.5 SNSS-M2.5-UCL SNSL-M2.5 SNSTG-M2.5 SNSP-M2.5 SPE-M2.5-C SLH-M2.5 SSH-M2.5
Feature For Precision Instruments For Precision Instruments Cleanroom Washed
& Packaged
Heat Resistance
Corrosion Resistance
Nonmagnetic
High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
Non-Magnetic Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Ultra Low Profile
Material Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L Grade 5 Titanium C5191 (Phosphor Bronze) PEEK Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - - - Special Chemical Polishing - - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNS-M2.5-4 SNS-M2.5-5 SNS-M2.5-6 SNS-M2.5-8 SNSS-M2.5-10 SNSS-M2.5-12 SNSS-M2.5-4 SNSS-M2.5-5 SNSS-M2.5-6 SNSS-M2.5-8 SNSS-M2.5-10-UCL SNSS-M2.5-12-UCL SNSS-M2.5-4-UCL SNSS-M2.5-5-UCL SNSS-M2.5-6-UCL SNSS-M2.5-8-UCL SNSL-M2.5-10 SNSL-M2.5-12 SNSL-M2.5-16 SNSL-M2.5-5 SNSL-M2.5-6 SNSL-M2.5-8 SNSTG-M2.5-10 SNSTG-M2.5-4 SNSTG-M2.5-5 SNSTG-M2.5-6 SNSTG-M2.5-8 SNSP-M2.5-10 SNSP-M2.5-4 SNSP-M2.5-5 SNSP-M2.5-6 SNSP-M2.5-8 SPE-M2.5-10-C SPE-M2.5-12-C SPE-M2.5-4-C SPE-M2.5-5-C SPE-M2.5-6-C SPE-M2.5-8-C SLH-M2.5-10 SLH-M2.5-12 SLH-M2.5-5 SLH-M2.5-6 SLH-M2.5-8 SSH-M2.5-10 SSH-M2.5-12 SSH-M2.5-4 SSH-M2.5-5 SSH-M2.5-6 SSH-M2.5-8
Image Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Small Head
Part Name Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Small Head
Part Number SLH-M2.5-TZB SSH-M2.5-EL SSH-M2.5-EL-ALK SLHS-M2.5 SLHS-M2.5-UCL SSHS-M2.5 SSHS-M2.5-UCL SSHS-M2.5-ALK SNSS-M2.5-SD
Feature Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Nylon Patch
Space-saving
Low Profile
Space-saving
Low Profile
Cleanroom Washed
& Packaged
Space-saving
Ultra Low Profile
Space-saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-saving
Ultra Low Profile
Nylon Patch
Small Head
Space-saving
Material Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Trivalent chromate treatment Electroless nickel plating Electroless nickel plating - - - - - -
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SLH-M2.5-10-TZB SLH-M2.5-12-TZB SLH-M2.5-5-TZB SLH-M2.5-6-TZB SLH-M2.5-8-TZB SSH-M2.5-10-EL SSH-M2.5-12-EL SSH-M2.5-4-EL SSH-M2.5-5-EL SSH-M2.5-6-EL SSH-M2.5-8-EL SSH-M2.5-10-EL-ALK SSH-M2.5-12-EL-ALK SSH-M2.5-4-EL-ALK SSH-M2.5-5-EL-ALK SSH-M2.5-6-EL-ALK SSH-M2.5-8-EL-ALK SLHS-M2.5-10 SLHS-M2.5-12 SLHS-M2.5-5 SLHS-M2.5-6 SLHS-M2.5-8 SLHS-M2.5-10-UCL SLHS-M2.5-12-UCL SLHS-M2.5-5-UCL SLHS-M2.5-6-UCL SLHS-M2.5-8-UCL SSHS-M2.5-10 SSHS-M2.5-12 SSHS-M2.5-4 SSHS-M2.5-5 SSHS-M2.5-6 SSHS-M2.5-8 SSHS-M2.5-10-UCL SSHS-M2.5-12-UCL SSHS-M2.5-4-UCL SSHS-M2.5-5-UCL SSHS-M2.5-6-UCL SSHS-M2.5-8-UCL SSHS-M2.5-10-ALK SSHS-M2.5-12-ALK SSHS-M2.5-4-ALK SSHS-M2.5-5-ALK SSHS-M2.5-6-ALK SSHS-M2.5-8-ALK SNSS-M2.5-4-SD SNSS-M2.5-5-SD SNSS-M2.5-6-SD SNSS-M2.5-8-SD
Image Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - Hastelloy C-22 equiv. Plastic Low Profile Socket Head Screws - PEEK Vented Socket Head Cap Screws Vented Socket Head Cap Screws with Small Head
Part Name Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - Hastelloy C-22 equiv. Plastic Low Profile Socket Head Screws - PEEK Vented Socket Head Cap Screws Vented Socket Head Cap Screws with Small Head
Part Number SNSS-M2.5-SD-ALK SSHS-M2.5-SD SSHS-M2.5-SD-ALK SNSL-M2.5-SD SSHH-M2.5-C22 SPE-M2.5-LC SVSS-M2.5 SVSS-M2.5-SD
Feature Small Head
Space-Saving
Nylon Patch
Ultra Low Profile
& Small Head
Space-saving
Special Low Profile
Small Head
Space-Saving
Nylon Patch
Small Head
Heat Resistance
Corrosion Resistance
Non-magnetic
Chemical Resistance
Special Low Profile
Space-saving
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
Space-saving
Standard Standard
Small Head
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L Hastelloy equiv. PEEK SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - -
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
Operating Temperature (℃) - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M2.5-4-SD-ALK SNSS-M2.5-5-SD-ALK SNSS-M2.5-6-SD-ALK SNSS-M2.5-8-SD-ALK SSHS-M2.5-5-SD SSHS-M2.5-6-SD SSHS-M2.5-8-SD SSHS-M2.5-5-SD-ALK SSHS-M2.5-6-SD-ALK SSHS-M2.5-8-SD-ALK SNSL-M2.5-10-SD SNSL-M2.5-12-SD SNSL-M2.5-16-SD SNSL-M2.5-5-SD SNSL-M2.5-6-SD SNSL-M2.5-8-SD SSHH-M2.5-10-C22 SSHH-M2.5-12-C22 SSHH-M2.5-4-C22 SSHH-M2.5-5-C22 SSHH-M2.5-6-C22 SSHH-M2.5-8-C22 SPE-M2.5-10-LC SPE-M2.5-12-LC SPE-M2.5-4-LC SPE-M2.5-5-LC SPE-M2.5-6-LC SPE-M2.5-8-LC SVSS-M2.5-10 SVSS-M2.5-12 SVSS-M2.5-4 SVSS-M2.5-5 SVSS-M2.5-6 SVSS-M2.5-8 SVSS-M2.5-4-SD SVSS-M2.5-5-SD SVSS-M2.5-6-SD SVSS-M2.5-8-SD