Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Lb | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLP-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.5 | 2 | 4.2 | 6 | 20 | 2 | 9.09 | CAD | Cart |
| SLP-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.5 | 2 | 4.2 | 6 | 20 | 2.3 | 11.36 | CAD | Cart |
| SLP-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.5 | 2 | 4.2 | 6 | 20 | 2.8 | 11.72 | CAD | Cart |
| SLP-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.5 | 2 | 4.2 | 6 | 20 | 3.3 | 13.40 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLP | |
|---|---|
| Main Body | Equivalent to S45C Ferrosoferric Oxide Film (Black) |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- These socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Install and remove by using SKP Specialty Key. As the pilot recess guides securely, you can tighten at higher torque more safely.(Commercially available hex keys can also be used for tightening.)
Dedicated Wrench

| Part Number | B Nominal of Width Across Flats |
L1 | L2 | Applicable Screw |
Mass (g) | Qty per Pack |
|---|---|---|---|---|---|---|
| SKP-3 | 3 | 63 | 20 | SLP-M4 | 5 | 1 |
| SKP-4 | 4 | 71 | 25 | SLP-M5 | 10 | 1 |
| SKP-5 | 5 | 80 | 28 | SLP-M6 | 28 | 1 |
| SKP-6 | 6 | 90 | 32 | SLP-M8 | 34 | 1 |






