Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFC-M3-5 | M3 | 0.5 | 5 | 6 | 1.7 | 2 | 20 | 0.35 | 11.00 | CAD | Cart |
| SNFC-M3-6 | M3 | 0.5 | 6 | 6 | 1.7 | 2 | 20 | 0.39 | 11.00 | CAD | Cart |
| SNFC-M3-8 | M3 | 0.5 | 8 | 6 | 1.7 | 2 | 20 | 0.47 | 11.00 | CAD | Cart |
| SNFC-M3-10 | M3 | 0.5 | 10 | 6 | 1.7 | 2 | 20 | 0.55 | 11.00 | CAD | Cart |
| SNFC-M3-12 | M3 | 0.5 | 12 | 6 | 1.7 | 2 | 20 | 0.63 | 11.00 | CAD | Cart |
| SNFC-M3-16 | M3 | 0.5 | 16 | 6 | 1.7 | 2 | 20 | 0.78 | 11.00 | CAD | Cart |
| SNFC-M3-20 | M3 | 0.5 | 20 | 6 | 1.7 | 2 | 20 | 0.94 | 11.00 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFC | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 |
Characteristics
- Hex socket countersunk head screws conforming to SSS Standard.





/11576_1.jpg?upd=20260820142709&awscf_publishdate=2026-08-25 8:00)
