• Screws

SCSS-FB

Clamping Screw - Flat Ball - with Reversal Protection Mechanism

Dimension Drawing

SCSS-FBClamping Screw - Flat Ball - with Reversal Protection Mechanism寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D d B Mass
(g)
CAD RFQ
SCSS-M4-6-FB M4 6 2.5 2 2 0.4 CAD RFQ
SCSS-M4-10-FB M4 10 2.5 2 2 0.7 CAD RFQ
SCSS-M4-16-FB M4 16 2.5 2 2 1 CAD RFQ
SCSS-M5-8-FB M5 8 3 2.5 2.5 0.8 CAD RFQ
SCSS-M5-12-FB M5 12 3 2.5 2.5 1.3 CAD RFQ
SCSS-M5-20-FB M5 20 3 2.5 2.5 2.3 CAD RFQ
SCSS-M6-10-FB M6 10 4 3.2 3 1.5 CAD RFQ
SCSS-M6-16-FB M6 16 4 3.2 3 2.5 CAD RFQ
SCSS-M6-20-FB M6 20 4 3.2 3 3.4 CAD RFQ
SCSS-M6-25-FB M6 25 4 3.2 3 4 CAD RFQ
SCSS-M8-10-FB M8 10 5.5 4.5 4 2.5 CAD RFQ
SCSS-M8-12-FB M8 12 5.5 4.5 4 3.2 CAD RFQ
SCSS-M8-20-FB M8 20 5.5 4.5 4 5.7 CAD RFQ
SCSS-M8-25-FB M8 25 5.5 4.5 4 7.7 CAD RFQ
SCSS-M8-30-FB M8 30 5.5 4.5 4 9 CAD RFQ
SCSS-M10-12-FB M10 12 7 6 5 5 CAD RFQ
SCSS-M10-16-FB M10 16 7 6 5 7 CAD RFQ
SCSS-M10-20-FB M10 20 7 6 5 9.5 CAD RFQ
SCSS-M10-25-FB M10 25 7 6 5 11 CAD RFQ
SCSS-M10-35-FB M10 35 7 6 5 16 CAD RFQ
SCSS-M12-16-FB M12 16 8.5 7.2 6 10 CAD RFQ
SCSS-M12-20-FB M12 20 8.5 7.2 6 12.5 CAD RFQ
SCSS-M12-30-FB M12 30 8.5 7.2 6 20 CAD RFQ
SCSS-M12-40-FB M12 40 8.5 7.2 6 28 CAD RFQ
SCSS-M16-20-FB M16 20 12 10.7 8 22 CAD RFQ
SCSS-M16-25-FB M16 25 12 10.7 8 28 CAD RFQ
SCSS-M16-35-FB M16 35 12 10.7 8 41 CAD RFQ
SCSS-M16-50-FB M16 50 12 10.7 8 48 CAD RFQ
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
SCSS-FB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)
Temper Color (Brown)

Characteristics

  • The ball rotates flexibly by up to 9°. The reversal protection mechanism always ensures secure clamping on the flat plane on the ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.