• Screws

SCSS-FB

Clamping Screw - Flat Ball - with Reversal Protection Mechanism

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCSS-FBClamping Screw - Flat Ball - with Reversal Protection Mechanism寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D d B Mass
(g)
CAD
Download
RFQ
SCSS-M4-6-FB M4 0.7 6 2.5 2 2 0.4 CAD RFQ
SCSS-M4-10-FB M4 0.7 10 2.5 2 2 0.7 CAD RFQ
SCSS-M4-16-FB M4 0.7 16 2.5 2 2 1 CAD RFQ
SCSS-M5-8-FB M5 0.8 8 3 2.5 2.5 0.8 CAD RFQ
SCSS-M5-12-FB M5 0.8 12 3 2.5 2.5 1.3 CAD RFQ
SCSS-M5-20-FB M5 0.8 20 3 2.5 2.5 2.3 CAD RFQ
SCSS-M6-10-FB M6 1 10 4 3.2 3 1.5 CAD RFQ
SCSS-M6-16-FB M6 1 16 4 3.2 3 2.5 CAD RFQ
SCSS-M6-20-FB M6 1 20 4 3.2 3 3.4 CAD RFQ
SCSS-M6-25-FB M6 1 25 4 3.2 3 4 CAD RFQ
SCSS-M8-10-FB M8 1.25 10 5.5 4.5 4 2.5 CAD RFQ
SCSS-M8-12-FB M8 1.25 12 5.5 4.5 4 3.2 CAD RFQ
SCSS-M8-20-FB M8 1.25 20 5.5 4.5 4 5.7 CAD RFQ
SCSS-M8-25-FB M8 1.25 25 5.5 4.5 4 7.7 CAD RFQ
SCSS-M8-30-FB M8 1.25 30 5.5 4.5 4 9 CAD RFQ
SCSS-M10-12-FB M10 1.5 12 7 6 5 5 CAD RFQ
SCSS-M10-16-FB M10 1.5 16 7 6 5 7 CAD RFQ
SCSS-M10-20-FB M10 1.5 20 7 6 5 9.5 CAD RFQ
SCSS-M10-25-FB M10 1.5 25 7 6 5 11 CAD RFQ
SCSS-M10-35-FB M10 1.5 35 7 6 5 16 CAD RFQ
SCSS-M12-16-FB M12 1.75 16 8.5 7.2 6 10 CAD RFQ
SCSS-M12-20-FB M12 1.75 20 8.5 7.2 6 12.5 CAD RFQ
SCSS-M12-30-FB M12 1.75 30 8.5 7.2 6 20 CAD RFQ
SCSS-M12-40-FB M12 1.75 40 8.5 7.2 6 28 CAD RFQ
SCSS-M16-20-FB M16 2 20 12 10.7 8 22 CAD RFQ
SCSS-M16-25-FB M16 2 25 12 10.7 8 28 CAD RFQ
SCSS-M16-35-FB M16 2 35 12 10.7 8 41 CAD RFQ
SCSS-M16-50-FB M16 2 50 12 10.7 8 48 CAD RFQ
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
SCSS-FB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)
Temper Color (Brown)

Characteristics

  • The ball rotates flexibly by up to 9°. The reversal protection mechanism always ensures secure clamping on the flat plane on the ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping screws have variations such as coarse and fine screw threads, full ball, knurled ball, brass ball and plastic ball, etc.
SCS-RSCSS-RSCS-F-RSCS-NSCS-BRSCSS-CESCS-FSCSS-FSCS-F-FSCS-FBSCS-GBSCSS-GB

SCSS-FBClamping Screws - Flat Ball - with Reversal Protection Mechanism


Related Service

Product List

Most Read