• Screws

SCSS-F

Clamping Screw - Flat Ball

Dimension Drawing

SCSS-FClamping Screw - Flat Ball寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D d B Mass
(g)
Allowable load(N) CAD RFQ
SCSS-M4-6-F M4 6 2.5 2 2 0.4 2040 CAD RFQ
SCSS-M4-10-F M4 10 2.5 2 2 0.7 2040 CAD RFQ
SCSS-M4-16-F M4 16 2.5 2 2 1 2040 CAD RFQ
SCSS-M5-8-F M5 8 3 2.5 2.5 0.8 3000 CAD RFQ
SCSS-M5-12-F M5 12 3 2.5 2.5 1.3 3000 CAD RFQ
SCSS-M5-20-F M5 20 3 2.5 2.5 2.3 3000 CAD RFQ
SCSS-M6-10-F M6 10 4 3.2 3 1.5 4500 CAD RFQ
SCSS-M6-16-F M6 16 4 3.2 3 2.5 4500 CAD RFQ
SCSS-M6-20-F M6 20 4 3.2 3 3.4 4500 CAD RFQ
SCSS-M6-25-F M6 25 4 3.2 3 4 4500 CAD RFQ
SCSS-M8-10-F M8 10 5.5 4.5 4 2.5 9000 CAD RFQ
SCSS-M8-12-F M8 12 5.5 4.5 4 3.2 9000 CAD RFQ
SCSS-M8-20-F M8 20 5.5 4.5 4 5.7 9000 CAD RFQ
SCSS-M8-25-F M8 25 5.5 4.5 4 7.7 9000 CAD RFQ
SCSS-M8-30-F M8 30 5.5 4.5 4 9 9000 CAD RFQ
SCSS-M10-12-F M10 12 7 6 5 5 14400 CAD RFQ
SCSS-M10-16-F M10 16 7 6 5 7 14400 CAD RFQ
SCSS-M10-20-F M10 20 7 6 5 9.5 14400 CAD RFQ
SCSS-M10-25-F M10 25 7 6 5 11 14400 CAD RFQ
SCSS-M10-35-F M10 35 7 6 5 16 14400 CAD RFQ
SCSS-M12-16-F M12 16 8.5 7.2 6 10 18000 CAD RFQ
SCSS-M12-20-F M12 20 8.5 7.2 6 12.5 18000 CAD RFQ
SCSS-M12-30-F M12 30 8.5 7.2 6 20 18000 CAD RFQ
SCSS-M12-40-F M12 40 8.5 7.2 6 28 18000 CAD RFQ
SCSS-M16-20-F M16 20 12 10.7 8 22 43800 CAD RFQ
SCSS-M16-25-F M16 25 12 10.7 8 28 43800 CAD RFQ
SCSS-M16-35-F M16 35 12 10.7 8 41 43800 CAD RFQ
SCSS-M16-50-F M16 50 12 10.7 8 48 43800 CAD RFQ
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
SCSS-F
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)

Characteristics

  • Surface contact by a flat ball. This does not scratch the work.
  • The ball rotates flexibly by up to 9°. It securely clamps even when the mating part is tilted.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.