• Clamping Screws

SCSS-F/Clamping Screws - Flat Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCSS-FClamping Screws - Flat Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D d (Reference Value) B Mass
(g)
Max. Allowable Load (N) Price
(USD)
CAD
Download
Add to Cart
SCSS-M4-6-F M4 0.7 6 2.5 1.9 2 0.4 2040 7.03 CAD Cart
SCSS-M4-10-F M4 0.7 10 2.5 1.9 2 0.7 2040 7.03 CAD Cart
SCSS-M4-16-F M4 0.7 16 2.5 1.9 2 1 2040 7.03 CAD Cart
SCSS-M5-8-F M5 0.8 8 3 2.4 2.5 0.8 3000 7.03 CAD Cart
SCSS-M5-12-F M5 0.8 12 3 2.4 2.5 1.3 3000 7.03 CAD Cart
SCSS-M5-20-F M5 0.8 20 3 2.4 2.5 2.3 3000 7.03 CAD Cart
SCSS-M6-10-F M6 1 10 4 3.1 3 1.5 4500 7.03 CAD Cart
SCSS-M6-16-F M6 1 16 4 3.1 3 2.5 4500 7.03 CAD Cart
SCSS-M6-20-F M6 1 20 4 3.1 3 3.4 4500 7.03 CAD Cart
SCSS-M6-25-F M6 1 25 4 3.1 3 4 4500 7.03 CAD Cart
SCSS-M8-10-F M8 1.25 10 5.56 4.4 4 2.5 9000 8.05 CAD Cart
SCSS-M8-12-F M8 1.25 12 5.56 4.4 4 3.2 9000 8.05 CAD Cart
SCSS-M8-20-F M8 1.25 20 5.56 4.4 4 5.7 9000 8.05 CAD Cart
SCSS-M8-25-F M8 1.25 25 5.56 4.4 4 7.7 9000 8.05 CAD Cart
SCSS-M8-30-F M8 1.25 30 5.56 4.4 4 9 9000 8.05 CAD Cart
SCSS-M10-12-F M10 1.5 12 7.14 5.9 5 5 14400 9.99 CAD Cart
SCSS-M10-16-F M10 1.5 16 7.14 5.9 5 7 14400 9.99 CAD Cart
SCSS-M10-20-F M10 1.5 20 7.14 5.9 5 9.5 14400 9.99 CAD Cart
SCSS-M10-25-F M10 1.5 25 7.14 5.9 5 11 14400 9.99 CAD Cart
SCSS-M10-35-F M10 1.5 35 7.14 5.9 5 16 14400 9.99 CAD Cart
SCSS-M12-16-F M12 1.75 16 7.94 6.7 6 10 18000 12.70 CAD Cart
SCSS-M12-20-F M12 1.75 20 7.94 6.7 6 12.5 18000 12.70 CAD Cart
SCSS-M12-30-F M12 1.75 30 7.94 6.7 6 20 18000 12.70 CAD Cart
SCSS-M12-40-F M12 1.75 40 7.94 6.7 6 28 18000 12.70 CAD Cart
SCSS-M16-20-F M16 2 20 11.91 10.4 8 22 43800 39.09 CAD Cart
SCSS-M16-25-F M16 2 25 11.91 10.4 8 28 43800 39.09 CAD Cart
SCSS-M16-35-F M16 2 35 11.91 10.4 8 41 43800 40.10 CAD Cart
SCSS-M16-50-F M16 2 50 11.91 10.4 8 48 43800 42.19 CAD Cart

● SCSS-M8-10-FSCSS-M10-12-FSCSS-M12-16-FSCSS-M16-20-F have a shallow hex socket hole depth.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCSS-F Made of Stainless Steel
Thread Part Equivalent to SUS304
Ball SUS440C (Hardness: 59-66 HRC)

Characteristics

  • Surface contact by a flat ball. This does not scratch the work.
  • The ball rotates flexibly . It securely clamps even when the mating part is tilted.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en-US/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements