Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Select
- # Nominal of Thread
- All
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
- 5/16-18UNC
- 3/8-16UNC
- 1/2-13UNC
Unit : Inch
| Part Number | # Nominal of Thread | L | D | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|
| SCSS-#8-32-3/8-F | No.8-32UNC | 3/8 | 0.098 | 5/64 | 0.8 | 8.89 | CAD | Cart |
| SCSS-#10-24-1/2-F | No.10-24UNC | 1/2 | 0.118 | 3/32 | 1.4 | 9.07 | CAD | Cart |
| SCSS-#10-24-5/8-F | No.10-24UNC | 5/8 | 0.118 | 3/32 | 1.8 | 9.07 | CAD | Cart |
| SCSS-#10-32-1/2-F | No.10-32UNF | 1/2 | 0.118 | 3/32 | 1.6 | 9.07 | CAD | Cart |
| SCSS-#10-32-5/8-F | No.10-32UNF | 5/8 | 0.118 | 3/32 | 1.9 | 9.07 | CAD | Cart |
| SCSS-1/4-20-1/2-F | 1/4-20UNC | 1/2 | 0.157 | 1/8 | 2.6 | 9.70 | CAD | Cart |
| SCSS-1/4-20-5/8-F | 1/4-20UNC | 5/8 | 0.157 | 1/8 | 3.2 | 10.26 | CAD | Cart |
| SCSS-5/16-18-1/2-F | 5/16-18UNC | 1/2 | 0.219 | 5/32 | 4.4 | 12.40 | CAD | Cart |
| SCSS-5/16-18-3/4-F | 5/16-18UNC | 3/4 | 0.219 | 5/32 | 6.3 | 14.55 | CAD | Cart |
| SCSS-5/16-18-7/8-F | 5/16-18UNC | 7/8 | 0.219 | 5/32 | 7.3 | 14.38 | CAD | Cart |
| SCSS-3/8-16-5/8-F | 3/8-16UNC | 5/8 | 0.219 | 3/16 | 7.5 | 15.92 | CAD | Cart |
| SCSS-3/8-16-3/4-F | 3/8-16UNC | 3/4 | 0.219 | 3/16 | 8.9 | 18.47 | CAD | Cart |
| SCSS-1/2-13-3/4-F | 1/2-13UNC | 3/4 | 0.313 | 1/4 | 17.5 | 23.16 | CAD | Cart |
| SCSS-1/2-13-1 1/2-F | 1/2-13UNC | 1-1/2 | 0.313 | 1/4 | 32.7 | 53.11 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCSS-F(INCH) Made of Stainless Steel | |
|---|---|
| Thread Part | Equivalent to SUS304 |
| Ball | SUS440C (Hardness: 55 - 60 HRC) |
Characteristics
- Contact surface is a flat ball. Workpiece is not damaged.
- The ball rotates flexibly . It securely clamps even when the mating part is tilted.
- For tool holder set screw and pressure piece stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20260806165640)