NBK logo

  • Clamping Screws

Clamping Screws - Flat Ball (Inch Thread)

Clamping Screw with Flat Ball / Inch Thread

SCS-F(INCH)

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-F(INCH)Clamping Screws - Flat Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D d B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCS-#8-32-3/8-F No.8-32UNC 3/8 0.098 0.079 5/64 0.8 4.24 CAD Cart
SCS-#10-24-1/2-F No.10-24UNC 1/2 0.118 0.098 3/32 1.4 4.71 CAD Cart
SCS-#10-24-5/8-F No.10-24UNC 5/8 0.118 0.098 3/32 1.8 4.71 CAD Cart
SCS-#10-32-1/2-F No.10-32UNF 1/2 0.118 0.098 3/32 1.6 4.71 CAD Cart
SCS-#10-32-5/8-F No.10-32UNF 5/8 0.118 0.098 3/32 1.9 4.71 CAD Cart
SCS-1/4-20-1/2-F 1/4-20UNC 1/2 0.157 0.126 1/8 2.6 4.71 CAD Cart
SCS-1/4-20-5/8-F 1/4-20UNC 5/8 0.157 0.126 1/8 3.2 4.71 CAD Cart
SCS-5/16-18-1/2-F 5/16-18UNC 1/2 0.219 0.177 5/32 4.4 5.43 CAD Cart
SCS-5/16-18-3/4-F 5/16-18UNC 3/4 0.219 0.177 5/32 6.3 6.04 CAD Cart
SCS-5/16-18-7/8-F 5/16-18UNC 7/8 0.219 0.177 5/32 7.3 6.04 CAD Cart
SCS-3/8-16-5/8-F 3/8-16UNC 5/8 0.219 0.177 3/16 7.5 5.60 CAD Cart
SCS-3/8-16-3/4-F 3/8-16UNC 3/4 0.219 0.177 3/16 8.9 6.64 CAD Cart
SCS-1/2-13-3/4-F 1/2-13UNC 3/4 0.313 0.276 1/4 17.5 9.66 CAD Cart
SCS-1/2-13-1 1/2-F 1/2-13UNC 1-1/2 0.313 0.276 1/4 32.7 15.50 CAD Cart

All dimensions are in inches.
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
SCS-F(INCH) Made of Steel
Thread Part Alloy steel
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 55 - 60 HRC)

Characteristics

  • Contact surface is a flat ball. Workpiece is not damaged.
  • The ball rotates flexibly . It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements