• Screws

SCB-R

Clamping Bolt - Full Ball

Dimension Drawing

SCB-RClamping Bolt - Full Ball寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D1 D L1 L2 B Mass
(g)
Allowable load(N) CAD RFQ
SCB-M4-10-R M4 10.5 7 2.5 4 2.1 3 1.5 3500 CAD RFQ
SCB-M4-12-R M4 12.5 7 2.5 4 2.1 3 1.7 3500 CAD RFQ
SCB-M4-16-R M4 16.5 7 2.5 4 2.1 3 1.9 3500 CAD RFQ
SCB-M4-20-R M4 20.5 7 2.5 4 2.1 3 2.2 3500 CAD RFQ
SCB-M4-25-R M4 25.5 7 2.5 4 2.1 3 2.5 3500 CAD RFQ
SCB-M5-12-R M5 12.6 8.5 3 5 2.4 4 2.9 5000 CAD RFQ
SCB-M5-16-R M5 16.6 8.5 3 5 2.4 4 3.4 5000 CAD RFQ
SCB-M5-20-R M5 20.6 8.5 3 5 2.4 4 3.9 5000 CAD RFQ
SCB-M5-25-R M5 25.6 8.5 3 5 2.4 4 4.4 5000 CAD RFQ
SCB-M5-30-R M5 30.6 8.5 3 5 2.4 4 5 5000 CAD RFQ
SCB-M6-16-R M6 16.8 10 4 6 3 5 5.6 9000 CAD RFQ
SCB-M6-20-R M6 20.8 10 4 6 3 5 6.5 9000 CAD RFQ
SCB-M6-25-R M6 25.8 10 4 6 3 5 7.6 9000 CAD RFQ
SCB-M6-30-R M6 30.8 10 4 6 3 5 8.7 9000 CAD RFQ
SCB-M6-40-R M6 40.8 10 4 6 3 5 11 9000 CAD RFQ
SCB-M8-20-R M8 21.2 13 5.5 8 3.5 6 13.5 15000 CAD RFQ
SCB-M8-30-R M8 31.2 13 5.5 8 3.5 6 17.5 15000 CAD RFQ
SCB-M8-35-R M8 36.2 13 5.5 8 3.5 6 19 15000 CAD RFQ
SCB-M8-40-R M8 41.2 13 5.5 8 3.5 6 21.5 15000 CAD RFQ
SCB-M8-50-R M8 51.2 13 5.5 8 3.5 6 25 15000 CAD RFQ
SCB-M10-25-R M10 26.7 16 7 10 4.5 8 26 24000 CAD RFQ
SCB-M10-30-R M10 31.7 16 7 10 4.5 8 29 24000 CAD RFQ
SCB-M10-40-R M10 41.7 16 7 10 4.5 8 34 24000 CAD RFQ
SCB-M10-50-R M10 51.7 16 7 10 4.5 8 39 24000 CAD RFQ
SCB-M10-60-R M10 61.7 16 7 10 4.5 8 47 24000 CAD RFQ
SCB-M12-30-R M12 32 18 8.5 12 5 10 40 30000 CAD RFQ
SCB-M12-50-R M12 52 18 8.5 12 5 10 56 30000 CAD RFQ
SCB-M12-80-R M12 82 18 8.5 12 5 10 83 30000 CAD RFQ
SCB-M16-40-R M16 43.3 24 12 16 6 14 91 73000 CAD RFQ
SCB-M16-60-R M16 63.3 24 12 16 6 14 122 73000 CAD RFQ
SCB-M16-80-R M16 83.3 24 12 16 6 14 154 73000 CAD RFQ
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
SCB-R
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.