• Screws

SCB-R

Clamping Bolt - Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-RClamping Bolt - Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 L2 B Mass
(g)
Allowable load(N) CAD
Download
RFQ
SCB-M4-10-R M4 0.7 10.5 7 2.5 4 2.1 3 1.5 3500 CAD RFQ
SCB-M4-12-R M4 0.7 12.5 7 2.5 4 2.1 3 1.7 3500 CAD RFQ
SCB-M4-16-R M4 0.7 16.5 7 2.5 4 2.1 3 1.9 3500 CAD RFQ
SCB-M4-20-R M4 0.7 20.5 7 2.5 4 2.1 3 2.2 3500 CAD RFQ
SCB-M4-25-R M4 0.7 25.5 7 2.5 4 2.1 3 2.5 3500 CAD RFQ
SCB-M5-12-R M5 0.8 12.6 8.5 3 5 2.4 4 2.9 5000 CAD RFQ
SCB-M5-16-R M5 0.8 16.6 8.5 3 5 2.4 4 3.4 5000 CAD RFQ
SCB-M5-20-R M5 0.8 20.6 8.5 3 5 2.4 4 3.9 5000 CAD RFQ
SCB-M5-25-R M5 0.8 25.6 8.5 3 5 2.4 4 4.4 5000 CAD RFQ
SCB-M5-30-R M5 0.8 30.6 8.5 3 5 2.4 4 5 5000 CAD RFQ
SCB-M6-16-R M6 1 16.8 10 4 6 3 5 5.6 9000 CAD RFQ
SCB-M6-20-R M6 1 20.8 10 4 6 3 5 6.5 9000 CAD RFQ
SCB-M6-25-R M6 1 25.8 10 4 6 3 5 7.6 9000 CAD RFQ
SCB-M6-30-R M6 1 30.8 10 4 6 3 5 8.7 9000 CAD RFQ
SCB-M6-40-R M6 1 40.8 10 4 6 3 5 11 9000 CAD RFQ
SCB-M8-20-R M8 1.25 21.2 13 5.5 8 3.5 6 13.5 15000 CAD RFQ
SCB-M8-30-R M8 1.25 31.2 13 5.5 8 3.5 6 17.5 15000 CAD RFQ
SCB-M8-35-R M8 1.25 36.2 13 5.5 8 3.5 6 19 15000 CAD RFQ
SCB-M8-40-R M8 1.25 41.2 13 5.5 8 3.5 6 21.5 15000 CAD RFQ
SCB-M8-50-R M8 1.25 51.2 13 5.5 8 3.5 6 25 15000 CAD RFQ
SCB-M10-25-R M10 1.5 26.7 16 7 10 4.5 8 26 24000 CAD RFQ
SCB-M10-30-R M10 1.5 31.7 16 7 10 4.5 8 29 24000 CAD RFQ
SCB-M10-40-R M10 1.5 41.7 16 7 10 4.5 8 34 24000 CAD RFQ
SCB-M10-50-R M10 1.5 51.7 16 7 10 4.5 8 39 24000 CAD RFQ
SCB-M10-60-R M10 1.5 61.7 16 7 10 4.5 8 47 24000 CAD RFQ
SCB-M12-30-R M12 1.75 32 18 8.5 12 5 10 40 30000 CAD RFQ
SCB-M12-50-R M12 1.75 52 18 8.5 12 5 10 56 30000 CAD RFQ
SCB-M12-80-R M12 1.75 82 18 8.5 12 5 10 83 30000 CAD RFQ
SCB-M16-40-R M16 2 43.3 24 12 16 6 14 91 73000 CAD RFQ
SCB-M16-60-R M16 2 63.3 24 12 16 6 14 122 73000 CAD RFQ
SCB-M16-80-R M16 2 83.3 24 12 16 6 14 154 73000 CAD RFQ
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
SCB-R
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolts have variations such as coarse screw threads, flat ball, knurled ball, and ceramic ball, etc.
SCBS-RSCBS-CESCB-FSCBS-FSCB-FBSCBS-FBSCB-GBSCBS-GB

SCB-RClamping Bolts - Full Ball


Related Service

Product List

Most Read