• Screws

SCB-F

Clamping Bolt - Flat Ball

Dimension Drawing

SCB-FClamping Bolt - Flat Ball寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D1 D d L1 L2 B Mass
(g)
Allowable load(N) CAD RFQ
SCB-M4-10-F M4 10 7 2.5 2 4 2.1 3 1.5 3500 CAD RFQ
SCB-M4-12-F M4 12 7 2.5 2 4 2.1 3 1.7 3500 CAD RFQ
SCB-M4-16-F M4 16 7 2.5 2 4 2.1 3 1.9 3500 CAD RFQ
SCB-M4-20-F M4 20 7 2.5 2 4 2.1 3 2.2 3500 CAD RFQ
SCB-M4-25-F M4 25 7 2.5 2 4 2.1 3 2.5 3500 CAD RFQ
SCB-M5-12-F M5 12 8.5 3 2.5 5 2.4 4 2.9 5000 CAD RFQ
SCB-M5-16-F M5 16 8.5 3 2.5 5 2.4 4 3.4 5000 CAD RFQ
SCB-M5-20-F M5 20 8.5 3 2.5 5 2.4 4 3.9 5000 CAD RFQ
SCB-M5-25-F M5 25 8.5 3 2.5 5 2.4 4 4.4 5000 CAD RFQ
SCB-M5-30-F M5 30 8.5 3 2.5 5 2.4 4 5 5000 CAD RFQ
SCB-M6-16-F M6 16 10 4 3.2 6 3 5 5.6 9000 CAD RFQ
SCB-M6-20-F M6 20 10 4 3.2 6 3 5 6.5 9000 CAD RFQ
SCB-M6-25-F M6 25 10 4 3.2 6 3 5 7.6 9000 CAD RFQ
SCB-M6-30-F M6 30 10 4 3.2 6 3 5 8.7 9000 CAD RFQ
SCB-M6-40-F M6 40 10 4 3.2 6 3 5 11 9000 CAD RFQ
SCB-M8-20-F M8 20 13 5.5 4.5 8 3.5 6 13.5 15000 CAD RFQ
SCB-M8-30-F M8 30 13 5.5 4.5 8 3.5 6 17.5 15000 CAD RFQ
SCB-M8-35-F M8 35 13 5.5 4.5 8 3.5 6 19 15000 CAD RFQ
SCB-M8-40-F M8 40 13 5.5 4.5 8 3.5 6 21.5 15000 CAD RFQ
SCB-M8-50-F M8 50 13 5.5 4.5 8 3.5 6 25 15000 CAD RFQ
SCB-M10-25-F M10 25 16 7 6 10 4.5 8 26 24000 CAD RFQ
SCB-M10-30-F M10 30 16 7 6 10 4.5 8 29 24000 CAD RFQ
SCB-M10-40-F M10 40 16 7 6 10 4.5 8 34 24000 CAD RFQ
SCB-M10-50-F M10 50 16 7 6 10 4.5 8 39 24000 CAD RFQ
SCB-M10-60-F M10 60 16 7 6 10 4.5 8 47 24000 CAD RFQ
SCB-M12-30-F M12 30 18 8.5 7.2 12 5 10 40 30000 CAD RFQ
SCB-M12-50-F M12 50 18 8.5 7.2 12 5 10 56 30000 CAD RFQ
SCB-M12-80-F M12 80 18 8.5 7.2 12 5 10 83 30000 CAD RFQ
SCB-M16-40-F M16 40 24 12 10.7 16 6 14 91 73000 CAD RFQ
SCB-M16-60-F M16 60 24 12 10.7 16 6 14 122 73000 CAD RFQ
SCB-M16-80-F M16 80 24 12 10.7 16 6 14 154 73000 CAD RFQ
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
SCB-F
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Surface is contacted by a flat ball. This does not scratch the work.
  • The ball rotates flexibly by up to 9°. It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.