• Clamping Screws

SCSS-R/Clamping Screws - Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCSS-RClamping Screw - Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D B Mass
(g)
Max. Allowable Load (N) CAD
Download
Cart
SCSS-M3-5-R M3 0.5 5.2 1.5 1.5 0.3 1620 CAD RFQ
SCSS-M3-10-R M3 0.5 10.2 1.5 1.5 0.6 1620 CAD RFQ
SCSS-M4-6-R M4 0.7 6.5 2.5 2 0.4 2040 CAD RFQ
SCSS-M4-10-R M4 0.7 10.5 2.5 2 0.7 2040 CAD RFQ
SCSS-M4-16-R M4 0.7 16.5 2.5 2 1 2040 CAD RFQ
SCSS-M5-8-R M5 0.8 8.6 3 2.5 0.8 3000 CAD RFQ
SCSS-M5-12-R M5 0.8 12.6 3 2.5 1.3 3000 CAD RFQ
SCSS-M5-20-R M5 0.8 20.6 3 2.5 2.3 3000 CAD RFQ
SCSS-M6-10-R M6 1 10.8 4 3 1.5 4500 CAD RFQ
SCSS-M6-16-R M6 1 16.8 4 3 2.5 4500 CAD RFQ
SCSS-M6-20-R M6 1 20.8 4 3 3.4 4500 CAD RFQ
SCSS-M6-25-R M6 1 25.8 4 3 4 4500 CAD RFQ
SCSS-M8-10-R M8 1.25 11.2 5.56 4 2.5 9000 CAD RFQ
SCSS-M8-12-R M8 1.25 13.2 5.56 4 3.2 9000 CAD RFQ
SCSS-M8-20-R M8 1.25 21.2 5.56 4 5.7 9000 CAD RFQ
SCSS-M8-25-R M8 1.25 26.2 5.56 4 7.7 9000 CAD RFQ
SCSS-M8-30-R M8 1.25 31.2 5.56 4 9 9000 CAD RFQ
SCSS-M10-12-R M10 1.5 13.7 7.14 5 5 14400 CAD RFQ
SCSS-M10-16-R M10 1.5 17.7 7.14 5 7 14400 CAD RFQ
SCSS-M10-20-R M10 1.5 21.7 7.14 5 9.5 14400 CAD RFQ
SCSS-M10-25-R M10 1.5 26.7 7.14 5 11 14400 CAD RFQ
SCSS-M10-35-R M10 1.5 36.7 7.14 5 16 14400 CAD RFQ
SCSS-M12-16-R M12 1.75 18 7.94 6 10 18000 CAD RFQ
SCSS-M12-20-R M12 1.75 22 7.94 6 12.5 18000 CAD RFQ
SCSS-M12-30-R M12 1.75 32 7.94 6 20 18000 CAD RFQ
SCSS-M12-40-R M12 1.75 42 7.94 6 28 18000 CAD RFQ
SCSS-M16-20-R M16 2 23.3 11.91 8 22 43800 CAD RFQ
SCSS-M16-25-R M16 2 28.3 11.91 8 28 43800 CAD RFQ
SCSS-M16-35-R M16 2 38.3 11.91 8 41 43800 CAD RFQ
SCSS-M16-50-R M16 2 53.3 11.91 8 48 43800 CAD RFQ

● SCSS-M8-10-RSCSS-M10-12-RSCSS-M12-16-RSCSS-M16-20-R have a shallow hex socket hole depth.
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
SCSS-R Made of Stainless Steel
Thread Part Equivalent to SUS304
Ball SUS440C (Hardness: 59-66 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements