• Screws

SCBS-GB

Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism

Dimension Drawing

SCBS-GBClamping Bolt - Knurled Ball - with Reversal Prevention Mechanism寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D1 D d L1 L2 B Mass
(g)
CAD RFQ
SCBS-M4-10-GB M4 10 7 2.5 2 4 2.1 3 1.5 CAD RFQ
SCBS-M4-12-GB M4 12 7 2.5 2 4 2.1 3 1.7 CAD RFQ
SCBS-M4-16-GB M4 16 7 2.5 2 4 2.1 3 1.9 CAD RFQ
SCBS-M4-20-GB M4 20 7 2.5 2 4 2.1 3 2.2 CAD RFQ
SCBS-M4-25-GB M4 25 7 2.5 2 4 2.1 3 2.5 CAD RFQ
SCBS-M5-12-GB M5 12 8.5 3 2.5 5 2.4 4 2.9 CAD RFQ
SCBS-M5-16-GB M5 16 8.5 3 2.5 5 2.4 4 3.4 CAD RFQ
SCBS-M5-20-GB M5 20 8.5 3 2.5 5 2.4 4 3.9 CAD RFQ
SCBS-M5-25-GB M5 25 8.5 3 2.5 5 2.4 4 4.4 CAD RFQ
SCBS-M5-30-GB M5 30 8.5 3 2.5 5 2.4 4 5 CAD RFQ
SCBS-M6-16-GB M6 16 10 4 3.2 6 3 5 5.6 CAD RFQ
SCBS-M6-20-GB M6 20 10 4 3.2 6 3 5 6.5 CAD RFQ
SCBS-M6-25-GB M6 25 10 4 3.2 6 3 5 7.6 CAD RFQ
SCBS-M6-30-GB M6 30 10 4 3.2 6 3 5 8.7 CAD RFQ
SCBS-M6-40-GB M6 40 10 4 3.2 6 3 5 11 CAD RFQ
SCBS-M8-20-GB M8 20 13 5.5 4.5 8 3.5 6 13.5 CAD RFQ
SCBS-M8-30-GB M8 30 13 5.5 4.5 8 3.5 6 17.5 CAD RFQ
SCBS-M8-35-GB M8 35 13 5.5 4.5 8 3.5 6 19 CAD RFQ
SCBS-M8-40-GB M8 40 13 5.5 4.5 8 3.5 6 21.5 CAD RFQ
SCBS-M8-50-GB M8 50 13 5.5 4.5 8 3.5 6 25 CAD RFQ
SCBS-M10-25-GB M10 25 16 7 6 10 4.5 8 26 CAD RFQ
SCBS-M10-30-GB M10 30 16 7 6 10 4.5 8 29 CAD RFQ
SCBS-M10-40-GB M10 40 16 7 6 10 4.5 8 34 CAD RFQ
SCBS-M10-50-GB M10 50 16 7 6 10 4.5 8 39 CAD RFQ
SCBS-M10-60-GB M10 60 16 7 6 10 4.5 8 47 CAD RFQ
SCBS-M12-30-GB M12 30 18 8.5 7.2 12 5 10 40 CAD RFQ
SCBS-M12-50-GB M12 50 18 8.5 7.2 12 5 10 56 CAD RFQ
SCBS-M12-80-GB M12 80 18 8.5 7.2 12 5 10 83 CAD RFQ
SCBS-M16-40-GB M16 40 24 12 10.7 16 6 14 91 CAD RFQ
SCBS-M16-60-GB M16 60 24 12 10.7 16 6 14 122 CAD RFQ
SCBS-M16-80-GB M16 80 24 12 10.7 16 6 14 154 CAD RFQ
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
SCBS-GB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)

Characteristics

  • The ball rotates flexibly by up to 9°. The reversal prevention mechanism ensures secure clamping.
  • Even coarse surface such as casting surface can be securely clamped by the knurled ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolt have variations such as coarse and fine screw threads, flat ball, indented ball, brass ball and plastic ball, etc.
SCB-RSCBS-R

SCBS-GBClamping Bolt - Knurled Ball - with Reversal Prevention Mechanism