• Screws

SCBS-M16-60-FB

Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism

Dimension Drawing

SCBS-FBClamping Bolt - Flat Ball - with Reversal Prevention Mechanism寸法図

Specs/CAD

Select

M(coarse)
All
M16

Unit : mm

Part Number M(coarse) L D1 D d L1 L2 B Mass
(g)
CAD RFQ
SCBS-M16-60-FB M16 60 24 12 10.7 16 6 14 122 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCBS-FB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)
Temper Color (Brown)

Characteristics

  • All sizes are standardized with full thread.
  • The ball rotates flexibly by up to 9°. The reversal prevention mechanism always ensures secure clamping on the flat plane on the ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolt have variations such as coarse and fine screw threads, flat ball, indented ball, brass ball and plastic ball, etc.
SCB-RSCBS-R

SCBS-FBClamping Bolt - Flat Ball - with Reversal Prevention Mechanism


Related Service

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time