• Set Collars

NSCSS-M

Set Collar - Split-type

Dimension Drawing

NSCSS-MSet Collar - Split-type寸法図

Specs/CAD

Unit : mm

Part Number d B D F M Mass
(g)
CAD RFQ
NSCSS-3-8-M 3 8 15 4.5 M3 9 CAD RFQ
NSCSS-4-8-M 4 8 15 4.5 M3 9 CAD RFQ
NSCSS-5-8-M 5 8 20 5.5 M3 13 CAD RFQ
NSCSS-5-10-M 5 10 20 6 M4 20 CAD RFQ
NSCSS-6-8-M 6 8 20 6 M3 16 CAD RFQ
NSCSS-6-10-M 6 10 20 6 M4 19 CAD RFQ
NSCSS-8-8-M 8 8 25 8 M3 23 CAD RFQ
NSCSS-8-10-M 8 10 25 8 M4 29 CAD RFQ
NSCSS-8-12-M 8 12 28 8.5 M5 46 CAD RFQ
NSCSS-8-15-M 8 15 30 9 M6 64 CAD RFQ
NSCSS-10-10-M 10 10 30 9 M4 42 CAD RFQ
NSCSS-10-12-M 10 12 30 9 M5 51 CAD RFQ
NSCSS-10-15-M 10 15 35 10 M6 86 CAD RFQ
NSCSS-12-10-M 12 10 30 10 M4 40 CAD RFQ
NSCSS-12-12-M 12 12 30 10 M5 49 CAD RFQ
NSCSS-12-15-M 12 15 35 11 M6 84 CAD RFQ
NSCSS-13-10-M 13 10 30 10 M4 39 CAD RFQ
NSCSS-13-15-M 13 15 35 11 M6 82 CAD RFQ
NSCSS-15-10-M 15 10 32 11 M4 43 CAD RFQ
NSCSS-15-12-M 15 12 35 12 M5 65 CAD RFQ
NSCSS-15-15-M 15 15 40 13 M6 110 CAD RFQ
NSCSS-16-10-M 16 10 35 12 M4 52 CAD RFQ
NSCSS-16-12-M 16 12 35 12 M5 62 CAD RFQ
NSCSS-16-15-M 16 15 40 13 M6 108 CAD RFQ
NSCSS-17-15-M 17 15 40 13 M6 106 CAD RFQ
NSCSS-18-15-M 18 15 45 15 M6 136 CAD RFQ
NSCSS-20-10-M 20 10 40 14 M4 65 CAD RFQ
NSCSS-20-12-M 20 12 40 14 M5 77 CAD RFQ
NSCSS-20-15-M 20 15 45 15 M6 130 CAD RFQ
NSCSS-25-12-M 25 12 45 17 M5 93 CAD RFQ
NSCSS-25-15-M 25 15 50 18 M6 153 CAD RFQ
NSCSS-30-15-M 30 15 55 20 M6 173 CAD RFQ
NSCSS-35-15-M 35 15 60 23 M6 200 CAD RFQ
NSCSS-40-18-M 40 18 70 26 M8 331 CAD RFQ
NSCSS-45-18-M 45 18 75 28 M8 357 CAD RFQ
NSCSS-50-22-M 50 22 85 32 M10 581 CAD RFQ

●Hex socket head cap screw is provided.

Material/Finish

NSCSS-M
Main body S45C
Electroless
Nickel Plating
Hex Socket
Head Cap Screw
SUSXM7

Characteristics

  • Split-type set collar.
  • As the axial hole part can be completely split, so mounting and removing can be performed easily. Moreover this does not scratch the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.