• Set Collars

NSC-C

Set Collar - Set Screw Type

Dimension Drawing

NSC-CSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D1 M*1 Mass
(g)
CAD RFQ
NSC-3-6-C 3 6 7 - M3 1 CAD RFQ
NSC-3-8-C 3 8 7 - M3 2 CAD RFQ
NSC-4-6-C 4 6 12 - M4 5 CAD RFQ
NSC-4-8-C 4 8 12 - M4 6 CAD RFQ
NSC-5-6-C 5 6 14 - M4 6 CAD RFQ
NSC-5-8-C 5 8 14 - M4 8 CAD RFQ
NSC-5-10-C 5 10 14 - M4 10 CAD RFQ
NSC-6-6-C 6 6 15 - M4 6 CAD RFQ
NSC-6-8-C 6 8 15 - M4 9 CAD RFQ
NSC-6-10-C 6 10 16 - M4 13 CAD RFQ
NSC-8-6-C 8 6 16 13 M4 6 CAD RFQ
NSC-8-8-C 8 8 16 13 M4 9 CAD RFQ
NSC-8-10-C 8 10 18 13 M4 16 CAD RFQ
NSC-10-6-C 10 6 18 16 M4 8 CAD RFQ
NSC-10-8-C 10 8 18 16 M4 10 CAD RFQ
NSC-10-10-C 10 10 20 16 M4 17 CAD RFQ
NSC-12-8-C 12 8 22 20 M4 16 CAD RFQ
NSC-12-10-C 12 10 26 20 M5 30 CAD RFQ
NSC-12-12-C 12 12 26 20 M6 36 CAD RFQ
NSC-13-8-C 13 8 22 20 M4 15 CAD RFQ
NSC-13-10-C 13 10 26 20 M5 28 CAD RFQ
NSC-14-12-C 14 12 26 20 M5 33 CAD RFQ
NSC-15-8-C 15 8 25 24 M5 19 CAD RFQ
NSC-15-10-C 15 10 25 24 M5 24 CAD RFQ
NSC-15-12-C 15 12 28 24 M5 39 CAD RFQ
NSC-16-10-C 16 10 28 24 M5 31 CAD RFQ
NSC-16-12-C 16 12 28 24 M5 37 CAD RFQ
NSC-17-10-C 17 10 30 26 M6 35 CAD RFQ
NSC-17-12-C 17 12 32 26 M6 49 CAD RFQ
NSC-18-15-C 18 15 32 29 M6 61 CAD RFQ
NSC-20-7-C 20 7 30 - M5 21 CAD RFQ
NSC-20-10-C 20 10 32 29 M6 36 CAD RFQ
NSC-20-12-C 20 12 32 29 M6 83 CAD RFQ
NSC-20-15-C 20 15 32 29 M6 55 CAD RFQ
NSC-22-18-C 22 18 38 34 M8 101 CAD RFQ
NSC-25-12-C 25 12 38 37 M6 60 CAD RFQ
NSC-25-15-C 25 15 38 37 M6 73 CAD RFQ
NSC-25-18-C 25 18 42 38 M8 122 CAD RFQ
NSC-28-18-C 28 18 45 40 M8 129 CAD RFQ
NSC-30-16-C 30 16 45 42 M8 106 CAD RFQ
NSC-30-18-C 30 18 49 42 M8 156 CAD RFQ
NSC-30-20-C 30 20 49 42 M8 175 CAD RFQ
NSC-32-20-C 32 20 53 44 M8 206 CAD RFQ
NSC-35-15-C 35 15 50 47 M8 111 CAD RFQ
NSC-35-18-C 35 18 55 47 M8 187 CAD RFQ
NSC-35-20-C 35 20 59 47 M8 256 CAD RFQ
NSC-38-22-C 38 22 64 50 M10 330 CAD RFQ
NSC-40-18-C 40 18 60 55 M10 213 CAD RFQ
NSC-40-22-C 40 22 72 55 M10 438 CAD RFQ
NSC-45-22-C 45 22 75 60 M10 445 CAD RFQ
NSC-50-20-C 50 20 70 65 M10 284 CAD RFQ
NSC-50-25-C 50 25 79 65 M10 537 CAD RFQ

●Hex socket set screw is provided.
*1: If d dimension is 6 or below, one point.

Material/Finish

NSC-C
Main body S45C
Ferrosoferric Oxide
Film (Black)
Hex Socket
Set Screw
SCM435
Ferrosoferric Oxide
Film (Black)

Characteristics

  • Standard type set collar.
  • It is attached to the shaft by the set screws.
  • Chamfer on one side end face is larger (bore diameter 8 mm or above).
    This avoids interference of the set collar with the external wheel when the bearing is fixed.