• Set Collars

NSC-M

Set Collar - Set Screw Type

Dimension Drawing

NSC-MSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1 Mass
(g)
CAD RFQ
NSC-3-6-M 3 6 7 - M3 1 CAD RFQ
NSC-3-8-M 3 8 7 - M3 2 CAD RFQ
NSC-4-6-M 4 6 12 - M4 5 CAD RFQ
NSC-4-8-M 4 8 12 - M4 6 CAD RFQ
NSC-5-6-M 5 6 14 - M4 6 CAD RFQ
NSC-5-8-M 5 8 14 - M4 8 CAD RFQ
NSC-5-10-M 5 10 14 - M4 10 CAD RFQ
NSC-6-6-M 6 6 15 - M4 7 CAD RFQ
NSC-6-8-M 6 8 15 - M4 7 CAD RFQ
NSC-6-10-M 6 10 16 - M4 13 CAD RFQ
NSC-8-6-M 8 6 16 13 M4 6 CAD RFQ
NSC-8-8-M 8 8 16 13 M4 9 CAD RFQ
NSC-8-10-M 8 10 18 13 M4 15 CAD RFQ
NSC-10-6-M 10 6 18 16 M4 8 CAD RFQ
NSC-10-8-M 10 8 18 16 M4 10 CAD RFQ
NSC-10-10-M 10 10 20 16 M4 17 CAD RFQ
NSC-12-8-M 12 8 22 20 M4 16 CAD RFQ
NSC-12-10-M 12 10 26 20 M5 30 CAD RFQ
NSC-12-12-M 12 12 26 20 M6 36 CAD RFQ
NSC-13-8-M 13 8 22 20 M4 15 CAD RFQ
NSC-13-10-M 13 10 26 20 M5 29 CAD RFQ
NSC-14-12-M 14 12 26 20 M5 33 CAD RFQ
NSC-15-8-M 15 8 25 24 M5 19 CAD RFQ
NSC-15-10-M 15 10 25 24 M5 24 CAD RFQ
NSC-15-12-M 15 12 28 24 M5 39 CAD RFQ
NSC-16-10-M 16 10 28 24 M5 31 CAD RFQ
NSC-16-12-M 16 12 28 24 M5 37 CAD RFQ
NSC-17-10-M 17 10 30 26 M6 35 CAD RFQ
NSC-17-12-M 17 12 32 26 M6 51 CAD RFQ
NSC-18-15-M 18 15 32 29 M6 61 CAD RFQ
NSC-20-7-M 20 7 30 - M5 21 CAD RFQ
NSC-20-10-M 20 10 32 29 M6 68 CAD RFQ
NSC-20-12-M 20 12 32 29 M6 44 CAD RFQ
NSC-20-15-M 20 15 32 29 M6 55 CAD RFQ
NSC-22-18-M 22 18 38 34 M8 101 CAD RFQ
NSC-25-12-M 25 12 38 37 M6 58 CAD RFQ
NSC-25-15-M 25 15 38 37 M6 72 CAD RFQ
NSC-25-18-M 25 18 42 38 M8 120 CAD RFQ
NSC-28-18-M 28 18 45 40 M8 130 CAD RFQ
NSC-30-16-M 30 16 45 42 M8 105 CAD RFQ
NSC-30-18-M 30 18 49 42 M8 157 CAD RFQ
NSC-30-20-M 30 20 49 42 M8 176 CAD RFQ
NSC-32-20-M 32 20 53 44 M8 205 CAD RFQ
NSC-35-15-M 35 15 50 47 M8 114 CAD RFQ
NSC-35-18-M 35 18 55 47 M8 188 CAD RFQ
NSC-35-20-M 35 20 59 47 M8 257 CAD RFQ
NSC-38-22-M 38 22 64 50 M10 330 CAD RFQ
NSC-40-18-M 40 18 60 55 M10 211 CAD RFQ
NSC-40-22-M 40 22 72 55 M10 438 CAD RFQ
NSC-45-22-M 45 22 75 60 M10 446 CAD RFQ
NSC-50-20-M 50 20 70 65 M10 284 CAD RFQ
NSC-50-25-M 50 25 79 65 M10 538 CAD RFQ

●Hex socket set screw is provided.
*1: If d dimension is 6 or below, one point.

Material/Finish

NSC-M
Main body S45C
Electroless
Nickel Plating
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Standard type set collar.
  • It is attached to the shaft by the set screws.
  • Chamfer on one side end face is larger (bore diameter 8 mm or above).
    This avoids interference of the set collar with the external wheel when the bearing is fixed.