• Set Collars

NSCS-M

Set Collar - Clamping Type

Dimension Drawing

NSCS-MSet Collar - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number d B D F M Mass
(g)
CAD RFQ
NSCS-3-8-M 3 8 15 4.5 M3 10 CAD RFQ
NSCS-4-8-M 4 8 15 4.5 M3 9 CAD RFQ
NSCS-5-8-M 5 8 20 6 M3 17 CAD RFQ
NSCS-5-10-M 5 10 20 6 M4 21 CAD RFQ
NSCS-6-8-M 6 8 20 6 M3 17 CAD RFQ
NSCS-6-10-M 6 10 20 6 M4 21 CAD RFQ
NSCS-8-8-M 8 8 25 8 M3 25 CAD RFQ
NSCS-8-10-M 8 10 25 8 M4 31 CAD RFQ
NSCS-8-12-M 8 12 28 8.5 M5 48 CAD RFQ
NSCS-8-15-M 8 15 30 9 M6 69 CAD RFQ
NSCS-10-10-M 10 10 30 9 M4 44 CAD RFQ
NSCS-10-12-M 10 12 30 9 M5 54 CAD RFQ
NSCS-10-15-M 10 15 35 10 M6 92 CAD RFQ
NSCS-12-10-M 12 10 30 10 M4 42 CAD RFQ
NSCS-12-12-M 12 12 30 10 M5 52 CAD RFQ
NSCS-12-15-M 12 15 35 11 M6 90 CAD RFQ
NSCS-13-10-M 13 10 30 10 M4 41 CAD RFQ
NSCS-13-15-M 13 15 35 11 M6 88 CAD RFQ
NSCS-15-10-M 15 10 32 11 M4 45 CAD RFQ
NSCS-15-12-M 15 12 35 12 M5 67 CAD RFQ
NSCS-15-15-M 15 15 40 13 M6 119 CAD RFQ
NSCS-16-10-M 16 10 35 12 M4 55 CAD RFQ
NSCS-16-12-M 16 12 35 12 M5 66 CAD RFQ
NSCS-16-15-M 16 15 40 13 M6 115 CAD RFQ
NSCS-17-15-M 17 15 40 13 M6 113 CAD RFQ
NSCS-18-15-M 18 15 45 15 M6 146 CAD RFQ
NSCS-20-10-M 20 10 40 14 M4 68 CAD RFQ
NSCS-20-12-M 20 12 40 14 M5 81 CAD RFQ
NSCS-20-15-M 20 15 45 15 M6 138 CAD RFQ
NSCS-25-12-M 25 12 45 17 M5 96 CAD RFQ
NSCS-25-15-M 25 15 50 18 M6 159 CAD RFQ
NSCS-30-15-M 30 15 55 20 M6 184 CAD RFQ
NSCS-35-15-M 35 15 60 23 M6 205 CAD RFQ
NSCS-40-18-M 40 18 70 26 M8 347 CAD RFQ
NSCS-45-18-M 45 18 75 28 M8 377 CAD RFQ
NSCS-50-22-M 50 22 85 32 M10 607 CAD RFQ

●Hex socket head cap screw is provided.

Material/Finish

NSCS-M
Main body S45C
Electroless
Nickel Plating
Hex Socket
Head Cap Screw
SUSXM7

Characteristics

  • Clamping type set collar.
  • Installation and removing are easy. Moreover this does not scratch the shaft.
  • Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.