• Set Collars

NSC-S

Set Collar - Set Screw Type

Dimension Drawing

NSC-SSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1 Mass
(g)
CAD RFQ
NSC-3-6-S 3 6 7 - M3 1 CAD RFQ
NSC-3-8-S 3 8 7 - M3 2 CAD RFQ
NSC-4-6-S 4 6 12 - M4 4 CAD RFQ
NSC-4-8-S 4 8 12 - M4 6 CAD RFQ
NSC-5-6-S 5 6 14 - M4 6 CAD RFQ
NSC-5-8-S 5 8 14 - M4 8 CAD RFQ
NSC-5-10-S 5 10 14 - M4 10 CAD RFQ
NSC-6-6-S 6 6 15 - M4 7 CAD RFQ
NSC-6-8-S 6 8 15 - M4 9 CAD RFQ
NSC-6-10-S 6 10 16 - M4 13 CAD RFQ
NSC-8-6-S 8 6 16 13 M4 7 CAD RFQ
NSC-8-8-S 8 8 16 13 M4 9 CAD RFQ
NSC-8-10-S 8 10 18 13 M4 15 CAD RFQ
NSC-10-6-S 10 6 18 16 M4 8 CAD RFQ
NSC-10-8-S 10 8 18 16 M4 10 CAD RFQ
NSC-10-10-S 10 10 20 16 M4 17 CAD RFQ
NSC-12-8-S 12 8 22 20 M4 16 CAD RFQ
NSC-12-10-S 12 10 26 20 M5 32 CAD RFQ
NSC-12-12-S 12 12 26 20 M6 36 CAD RFQ
NSC-13-8-S 13 8 22 20 M4 15 CAD RFQ
NSC-13-10-S 13 10 26 20 M5 29 CAD RFQ
NSC-14-12-S 14 12 26 20 M5 33 CAD RFQ
NSC-15-8-S 15 8 25 24 M5 19 CAD RFQ
NSC-15-10-S 15 10 25 24 M5 24 CAD RFQ
NSC-15-12-S 15 12 28 24 M5 39 CAD RFQ
NSC-16-10-S 16 10 28 24 M5 31 CAD RFQ
NSC-16-12-S 16 12 28 24 M5 37 CAD RFQ
NSC-17-10-S 17 10 30 26 M6 36 CAD RFQ
NSC-17-12-S 17 12 32 26 M6 50 CAD RFQ
NSC-18-15-S 18 15 32 29 M6 62 CAD RFQ
NSC-20-7-S 20 7 30 - M5 21 CAD RFQ
NSC-20-10-S 20 10 32 29 M6 37 CAD RFQ
NSC-20-12-S 20 12 32 29 M6 44 CAD RFQ
NSC-20-15-S 20 15 32 29 M6 56 CAD RFQ
NSC-22-18-S 22 18 38 34 M8 103 CAD RFQ
NSC-25-12-S 25 12 38 37 M6 60 CAD RFQ
NSC-25-15-S 25 15 38 37 M6 74 CAD RFQ
NSC-25-18-S 25 18 42 38 M8 124 CAD RFQ
NSC-28-18-S 28 18 45 40 M8 133 CAD RFQ
NSC-30-16-S 30 16 45 42 M8 109 CAD RFQ
NSC-30-18-S 30 18 49 42 M8 158 CAD RFQ
NSC-30-20-S 30 20 49 42 M8 176 CAD RFQ
NSC-32-20-S 32 20 53 44 M8 209 CAD RFQ
NSC-35-15-S 35 15 50 47 M8 113 CAD RFQ
NSC-35-18-S 35 18 55 47 M8 190 CAD RFQ
NSC-35-20-S 35 20 59 47 M8 258 CAD RFQ
NSC-38-22-S 38 22 64 50 M10 332 CAD RFQ
NSC-40-18-S 40 18 60 55 M10 211 CAD RFQ
NSC-40-22-S 40 22 72 55 M10 441 CAD RFQ
NSC-45-22-S 45 22 75 60 M10 449 CAD RFQ
NSC-50-20-S 50 20 70 65 M10 285 CAD RFQ
NSC-50-25-S 50 25 79 65 M10 542 CAD RFQ

●Hex socket set screw is provided.
*1: If d dimension is 6 or below, one point.

Material/Finish

NSC-S
Main body SUS304
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Standard type set collar.
  • It is attached to the shaft by the set screws.
  • Chamfer on one side end face is larger (bore diameter 8 mm or above).
    This avoids interference of the set collar with the external wheel when the bearing is fixed.