• Set Collars

NSC-S/Set Collar - Set Screw Type

Dimension Drawing

NSC-SSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1
(Coarse)
Number of Set Screws Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-3-5-S 3 5 7 - M3 1 1 6.02 CAD Cart
NSC-3-6-S 3 6 7 - M3 1 1 6.02 CAD Cart
NSC-3-8-S 3 8 7 - M3 1 2 6.02 CAD Cart
NSC-4-5-S 4 5 8 - M3 1 1 6.02 CAD Cart
NSC-4-6-S 4 6 12 - M4 1 4 6.02 CAD Cart
NSC-4-8-S 4 8 12 - M4 1 6 6.02 CAD Cart
NSC-5-5-S 5 5 11 - M3 1 3 6.52 CAD Cart
NSC-5-6-S 5 6 14 - M4 1 6 7.39 CAD Cart
NSC-5-8-S 5 8 14 - M4 1 8 7.39 CAD Cart
NSC-5-10-S 5 10 14 - M4 1 10 7.39 CAD Cart
NSC-6-5-S 6 5 12 - M3 1 3 7.39 CAD Cart
NSC-6-6-S 6 6 15 - M4 1 7 7.39 CAD Cart
NSC-6-8-S 6 8 15 - M4 1 9 7.39 CAD Cart
NSC-6-10-S 6 10 16 - M4 1 13 7.39 CAD Cart
NSC-8-5-S 8 5 14 - M3 2 4 8.31 CAD Cart
NSC-8-6-S 8 6 16 13 M4 2 7 8.31 CAD Cart
NSC-8-8-S 8 8 16 13 M4 2 9 8.31 CAD Cart
NSC-8-10-S 8 10 18 13 M4 2 15 8.31 CAD Cart
NSC-10-5-S 10 5 16 - M3 2 5 8.31 CAD Cart
NSC-10-6-S 10 6 18 16 M4 2 8 8.31 CAD Cart
NSC-10-8-S 10 8 18 16 M4 2 10 8.31 CAD Cart
NSC-10-10-S 10 10 20 16 M4 2 17 8.31 CAD Cart
NSC-12-6-S 12 6 20 - M4 2 9 9.86 CAD Cart
NSC-12-8-S 12 8 22 20 M4 2 16 9.86 CAD Cart
NSC-12-10-S 12 10 26 20 M5 2 32 9.86 CAD Cart
NSC-12-12-S 12 12 26 20 M6 2 36 9.86 CAD Cart
NSC-13-6-S 13 6 20 - M4 2 8 10.17 CAD Cart
NSC-13-8-S 13 8 22 20 M4 2 15 10.17 CAD Cart
NSC-13-10-S 13 10 26 20 M5 2 29 10.17 CAD Cart
NSC-14-12-S 14 12 26 20 M5 2 33 10.91 CAD Cart
NSC-15-6-S 15 6 24 - M4 2 12 11.53 CAD Cart
NSC-15-8-S 15 8 25 24 M5 2 19 11.53 CAD Cart
NSC-15-10-S 15 10 25 24 M5 2 24 11.53 CAD Cart
NSC-15-12-S 15 12 28 24 M5 2 39 11.53 CAD Cart
NSC-16-6-S 16 6 24 - M4 2 11 11.92 CAD Cart
NSC-16-8-S 16 8 28 24 M5 2 24 11.92 CAD Cart
NSC-16-10-S 16 10 28 24 M5 2 31 11.92 CAD Cart
NSC-16-12-S 16 12 28 24 M5 2 37 11.92 CAD Cart
NSC-17-10-S 17 10 30 26 M6 2 36 12.42 CAD Cart
NSC-17-12-S 17 12 32 26 M6 2 50 12.42 CAD Cart
NSC-18-15-S 18 15 32 29 M6 2 62 13.46 CAD Cart
NSC-20-7-S 20 7 30 - M5 2 21 14.19 CAD Cart
NSC-20-10-S 20 10 32 29 M6 2 37 14.19 CAD Cart
NSC-20-12-S 20 12 32 29 M6 2 44 14.19 CAD Cart
NSC-20-15-S 20 15 32 29 M6 2 56 14.19 CAD Cart
NSC-22-18-S 22 18 38 34 M8 2 103 18.94 CAD Cart
NSC-25-12-S 25 12 38 37 M6 2 60 23.19 CAD Cart
NSC-25-15-S 25 15 38 37 M6 2 74 23.19 CAD Cart
NSC-25-18-S 25 18 42 38 M8 2 124 23.19 CAD Cart
NSC-28-18-S 28 18 45 40 M8 2 133 24.69 CAD Cart
NSC-30-14-S 30 14 45 42 M8 2 93 26.34 CAD Cart
NSC-30-16-S 30 16 45 42 M8 2 109 26.34 CAD Cart
NSC-30-18-S 30 18 49 42 M8 2 158 26.34 CAD Cart
NSC-30-20-S 30 20 49 42 M8 2 176 26.34 CAD Cart
NSC-32-20-S 32 20 53 44 M8 2 209 34.12 CAD Cart
NSC-35-15-S 35 15 50 47 M8 2 113 38.23 CAD Cart
NSC-35-18-S 35 18 55 47 M8 2 190 38.23 CAD Cart
NSC-35-20-S 35 20 59 47 M8 2 258 38.23 CAD Cart
NSC-38-22-S 38 22 64 50 M10 2 332 49.13 CAD Cart
NSC-40-18-S 40 18 60 55 M10 2 211 54.26 CAD Cart
NSC-40-22-S 40 22 72 55 M10 2 441 54.26 CAD Cart
NSC-45-22-S 45 22 75 60 M10 2 449 60.97 CAD Cart
NSC-50-20-S 50 20 70 65 M10 2 285 63.89 CAD Cart
NSC-50-25-S 50 25 79 65 M10 2 542 63.89 CAD Cart

*1: Hex socket set screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-S
Main Body SUS304
Hex Socket Set Screw SUSXM7

Characteristics

  • Set screw type set collars.
  • Fastening to the shaft is done with set screws.
  • Chamfering on one end is larger (bore diameter 8mm or above).
    When fixing the bearing, this avoids interference between the set collar and the outer ring.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements