• Set Collars

NSCS-C

Set Collar - Clamping Type

Dimension Drawing

NSCS-CSet Collar - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number d B D F M Mass
(g)
CAD RFQ
NSCS-3-8-C 3 8 15 4.5 M3 9 CAD RFQ
NSCS-4-8-C 4 8 15 4.5 M3 9 CAD RFQ
NSCS-5-8-C 5 8 20 6 M3 17 CAD RFQ
NSCS-5-10-C 5 10 20 6 M4 21 CAD RFQ
NSCS-6-8-C 6 8 20 6 M3 15 CAD RFQ
NSCS-6-10-C 6 10 20 6 M4 20 CAD RFQ
NSCS-8-8-C 8 8 25 8 M3 25 CAD RFQ
NSCS-8-10-C 8 10 25 8 M4 31 CAD RFQ
NSCS-8-12-C 8 12 28 8.5 M5 49 CAD RFQ
NSCS-8-15-C 8 15 30 9 M6 69 CAD RFQ
NSCS-10-10-C 10 10 30 9 M4 44 CAD RFQ
NSCS-10-12-C 10 12 30 9 M5 54 CAD RFQ
NSCS-10-15-C 10 15 35 10 M6 93 CAD RFQ
NSCS-12-10-C 12 10 30 10 M4 42 CAD RFQ
NSCS-12-12-C 12 12 30 10 M5 51 CAD RFQ
NSCS-12-15-C 12 15 35 11 M6 90 CAD RFQ
NSCS-13-10-C 13 10 30 10 M4 41 CAD RFQ
NSCS-13-15-C 13 15 35 11 M6 88 CAD RFQ
NSCS-15-10-C 15 10 32 11 M4 46 CAD RFQ
NSCS-15-12-C 15 12 35 12 M5 68 CAD RFQ
NSCS-15-15-C 15 15 40 13 M6 118 CAD RFQ
NSCS-16-10-C 16 10 35 12 M4 54 CAD RFQ
NSCS-16-12-C 16 12 35 12 M5 66 CAD RFQ
NSCS-16-15-C 16 15 40 13 M6 114 CAD RFQ
NSCS-17-15-C 17 15 40 13 M6 106 CAD RFQ
NSCS-18-15-C 18 15 45 15 M6 143 CAD RFQ
NSCS-20-10-C 20 10 40 14 M4 68 CAD RFQ
NSCS-20-12-C 20 12 40 14 M5 81 CAD RFQ
NSCS-20-15-C 20 15 45 15 M6 139 CAD RFQ
NSCS-25-12-C 25 12 45 17 M5 96 CAD RFQ
NSCS-25-15-C 25 15 50 18 M6 162 CAD RFQ
NSCS-30-15-C 30 15 55 20 M6 183 CAD RFQ
NSCS-35-15-C 35 15 60 23 M6 205 CAD RFQ
NSCS-40-18-C 40 18 70 26 M8 347 CAD RFQ
NSCS-45-18-C 45 18 75 28 M8 372 CAD RFQ
NSCS-50-22-C 50 22 85 32 M10 603 CAD RFQ

●Hex socket head cap screw is provided.

Material/Finish

NSCS-C
Main body S45C
Ferrosoferric Oxide
Film (Black)
with Hexagon
Socket Bolt
Hex Socket
Head Cap Screw
SS400
Ferrosoferric Oxide
Film (Black)

Characteristics

  • Clamping type set collar.
  • Installation and removing are easy. Moreover this does not scratch the shaft.
  • Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.