• Set Collars

NSC-M/Set Collar - Set Screw Type

Dimension Drawing

NSC-MSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1
(Coarse)
Number of Set Screws Mass
(g)
CAD
Download
Cart
NSC-3-5-M 3 5 7 - M3 1 1 CAD RFQ
NSC-3-6-M 3 6 7 - M3 1 1 CAD RFQ
NSC-3-8-M 3 8 7 - M3 1 2 CAD RFQ
NSC-4-5-M 4 5 8 - M3 1 1 CAD RFQ
NSC-4-6-M 4 6 12 - M4 1 5 CAD RFQ
NSC-4-8-M 4 8 12 - M4 1 6 CAD RFQ
NSC-5-5-M 5 5 11 - M3 1 3 CAD RFQ
NSC-5-6-M 5 6 14 - M4 1 6 CAD RFQ
NSC-5-8-M 5 8 14 - M4 1 8 CAD RFQ
NSC-5-10-M 5 10 14 - M4 1 10 CAD RFQ
NSC-6-5-M 6 5 12 - M3 2 3 CAD RFQ
NSC-6-6-M 6 6 15 - M4 1 7 CAD RFQ
NSC-6-8-M 6 8 15 - M4 1 7 CAD RFQ
NSC-6-10-M 6 10 16 - M4 1 13 CAD RFQ
NSC-8-5-M 8 5 14 - M3 2 4 CAD RFQ
NSC-8-6-M 8 6 16 13 M4 2 6 CAD RFQ
NSC-8-8-M 8 8 16 13 M4 2 9 CAD RFQ
NSC-8-10-M 8 10 18 13 M4 2 15 CAD RFQ
NSC-10-5-M 10 5 16 - M3 2 8 CAD RFQ
NSC-10-6-M 10 6 18 16 M4 2 8 CAD RFQ
NSC-10-8-M 10 8 18 16 M4 2 10 CAD RFQ
NSC-10-10-M 10 10 20 16 M4 2 17 CAD RFQ
NSC-12-6-M 12 6 20 - M4 2 8 CAD RFQ
NSC-12-8-M 12 8 22 20 M4 2 16 CAD RFQ
NSC-12-10-M 12 10 26 20 M5 2 30 CAD RFQ
NSC-12-12-M 12 12 26 20 M6 2 36 CAD RFQ
NSC-13-6-M 13 6 20 - M4 2 8 CAD RFQ
NSC-13-8-M 13 8 22 20 M4 2 15 CAD RFQ
NSC-13-10-M 13 10 26 20 M5 2 29 CAD RFQ
NSC-14-12-M 14 12 26 20 M5 2 33 CAD RFQ
NSC-15-6-M 15 6 24 - M4 2 12 CAD RFQ
NSC-15-8-M 15 8 25 24 M5 2 19 CAD RFQ
NSC-15-10-M 15 10 25 24 M5 2 24 CAD RFQ
NSC-15-12-M 15 12 28 24 M5 2 39 CAD RFQ
NSC-16-6-M 16 6 24 - M4 2 11 CAD RFQ
NSC-16-8-M 16 8 28 24 M5 2 24 CAD RFQ
NSC-16-10-M 16 10 28 24 M5 2 31 CAD RFQ
NSC-16-12-M 16 12 28 24 M5 2 37 CAD RFQ
NSC-17-10-M 17 10 30 26 M6 2 35 CAD RFQ
NSC-17-12-M 17 12 32 26 M6 2 51 CAD RFQ
NSC-18-15-M 18 15 32 29 M6 2 61 CAD RFQ
NSC-20-7-M 20 7 30 - M5 2 21 CAD RFQ
NSC-20-10-M 20 10 32 29 M6 2 68 CAD RFQ
NSC-20-12-M 20 12 32 29 M6 2 44 CAD RFQ
NSC-20-15-M 20 15 32 29 M6 2 55 CAD RFQ
NSC-22-18-M 22 18 38 34 M8 2 101 CAD RFQ
NSC-25-12-M 25 12 38 37 M6 2 58 CAD RFQ
NSC-25-15-M 25 15 38 37 M6 2 72 CAD RFQ
NSC-25-18-M 25 18 42 38 M8 2 120 CAD RFQ
NSC-28-18-M 28 18 45 40 M8 2 130 CAD RFQ
NSC-30-14-M 30 14 45 42 M8 2 92 CAD RFQ
NSC-30-16-M 30 16 45 42 M8 2 105 CAD RFQ
NSC-30-18-M 30 18 49 42 M8 2 157 CAD RFQ
NSC-30-20-M 30 20 49 42 M8 2 176 CAD RFQ
NSC-32-20-M 32 20 53 44 M8 2 205 CAD RFQ
NSC-35-15-M 35 15 50 47 M8 2 114 CAD RFQ
NSC-35-18-M 35 18 55 47 M8 2 188 CAD RFQ
NSC-35-20-M 35 20 59 47 M8 2 257 CAD RFQ
NSC-38-22-M 38 22 64 50 M10 2 330 CAD RFQ
NSC-40-18-M 40 18 60 55 M10 2 211 CAD RFQ
NSC-40-22-M 40 22 72 55 M10 2 438 CAD RFQ
NSC-45-22-M 45 22 75 60 M10 2 446 CAD RFQ
NSC-50-20-M 50 20 70 65 M10 2 284 CAD RFQ
NSC-50-25-M 50 25 79 65 M10 2 538 CAD RFQ

*1: Hex socket set screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Set Screw SUSXM7

Characteristics

  • Set screw type set collars.
  • Fastening to the shaft is done with set screws.
  • Chamfering on one end is larger (bore diameter 8mm or above).
    When fixing the bearing, this avoids interference between the set collar and the outer ring.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements