• Set Collars

NSC-C/Set Collar - Set Screw Type

Dimension Drawing

NSC-CSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1
(Coarse)
Number of Set Screws Mass
(g)
CAD
Download
Cart
NSC-3-5-C 3 5 7 - M3 1 1 CAD RFQ
NSC-3-6-C 3 6 7 - M3 1 1 CAD RFQ
NSC-3-8-C 3 8 7 - M3 1 2 CAD RFQ
NSC-4-5-C 4 5 8 - M3 1 1 CAD RFQ
NSC-4-6-C 4 6 12 - M4 1 5 CAD RFQ
NSC-4-8-C 4 8 12 - M4 1 6 CAD RFQ
NSC-5-5-C 5 5 11 - M3 1 3 CAD RFQ
NSC-5-6-C 5 6 14 - M4 1 6 CAD RFQ
NSC-5-8-C 5 8 14 - M4 1 8 CAD RFQ
NSC-5-10-C 5 10 14 - M4 1 10 CAD RFQ
NSC-6-5-C 6 5 12 - M3 2 3 CAD RFQ
NSC-6-6-C 6 6 15 - M4 1 6 CAD RFQ
NSC-6-8-C 6 8 15 - M4 1 9 CAD RFQ
NSC-6-10-C 6 10 16 - M4 1 13 CAD RFQ
NSC-8-5-C 8 5 14 - M3 2 4 CAD RFQ
NSC-8-6-C 8 6 16 13 M4 2 6 CAD RFQ
NSC-8-8-C 8 8 16 13 M4 2 9 CAD RFQ
NSC-8-10-C 8 10 18 13 M4 2 16 CAD RFQ
NSC-10-5-C 10 5 16 - M3 2 5 CAD RFQ
NSC-10-6-C 10 6 18 16 M4 2 8 CAD RFQ
NSC-10-8-C 10 8 18 16 M4 2 10 CAD RFQ
NSC-10-10-C 10 10 20 16 M4 2 17 CAD RFQ
NSC-12-6-C 12 6 20 - M4 2 9 CAD RFQ
NSC-12-8-C 12 8 22 20 M4 2 16 CAD RFQ
NSC-12-10-C 12 10 26 20 M5 2 30 CAD RFQ
NSC-12-12-C 12 12 26 20 M6 2 36 CAD RFQ
NSC-13-6-C 13 6 20 - M4 2 8 CAD RFQ
NSC-13-8-C 13 8 22 20 M4 2 15 CAD RFQ
NSC-13-10-C 13 10 26 20 M5 2 28 CAD RFQ
NSC-14-12-C 14 12 26 20 M5 2 33 CAD RFQ
NSC-15-6-C 15 6 24 - M4 2 12 CAD RFQ
NSC-15-8-C 15 8 25 24 M5 2 19 CAD RFQ
NSC-15-10-C 15 10 25 24 M5 2 24 CAD RFQ
NSC-15-12-C 15 12 28 24 M5 2 39 CAD RFQ
NSC-16-6-C 16 6 24 - M4 2 11 CAD RFQ
NSC-16-8-C 16 8 28 24 M5 2 24 CAD RFQ
NSC-16-10-C 16 10 28 24 M5 2 31 CAD RFQ
NSC-16-12-C 16 12 28 24 M5 2 37 CAD RFQ
NSC-17-10-C 17 10 30 26 M6 2 35 CAD RFQ
NSC-17-12-C 17 12 32 26 M6 2 49 CAD RFQ
NSC-18-15-C 18 15 32 29 M6 2 61 CAD RFQ
NSC-20-7-C 20 7 30 - M5 2 21 CAD RFQ
NSC-20-10-C 20 10 32 29 M6 2 36 CAD RFQ
NSC-20-12-C 20 12 32 29 M6 2 83 CAD RFQ
NSC-20-15-C 20 15 32 29 M6 2 55 CAD RFQ
NSC-22-18-C 22 18 38 34 M8 2 101 CAD RFQ
NSC-25-12-C 25 12 38 37 M6 2 60 CAD RFQ
NSC-25-15-C 25 15 38 37 M6 2 73 CAD RFQ
NSC-25-18-C 25 18 42 38 M8 2 122 CAD RFQ
NSC-28-18-C 28 18 45 40 M8 2 129 CAD RFQ
NSC-30-14-C 30 14 45 42 M8 2 91 CAD RFQ
NSC-30-16-C 30 16 45 42 M8 2 106 CAD RFQ
NSC-30-18-C 30 18 49 42 M8 2 156 CAD RFQ
NSC-30-20-C 30 20 49 42 M8 2 175 CAD RFQ
NSC-32-20-C 32 20 53 44 M8 2 206 CAD RFQ
NSC-35-15-C 35 15 50 47 M8 2 111 CAD RFQ
NSC-35-18-C 35 18 55 47 M8 2 187 CAD RFQ
NSC-35-20-C 35 20 59 47 M8 2 256 CAD RFQ
NSC-38-22-C 38 22 64 50 M10 2 330 CAD RFQ
NSC-40-18-C 40 18 60 55 M10 2 213 CAD RFQ
NSC-40-22-C 40 22 72 55 M10 2 438 CAD RFQ
NSC-45-22-C 45 22 75 60 M10 2 445 CAD RFQ
NSC-50-20-C 50 20 70 65 M10 2 284 CAD RFQ
NSC-50-25-C 50 25 79 65 M10 2 537 CAD RFQ

*1: Hex socket set screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-C
Main Body S45C
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Set screw type set collars.
  • Fastening to the shaft is done with set screws.
  • Chamfering on one end is larger (bore diameter 8mm or above).
    When fixing the bearing, this avoids interference between the set collar and the outer ring.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements