• Pulls

UNFS-H

U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFS-HU - shaped Pull寸法図

Specs/CAD

Unit : mm

Part Number L1 M Lf H h A L Mass
(g)
Allowable load*1
(N)
Screw supply service Screw size CAD RFQ
UNFS-80H 80 M5 10 45 35 10 90 86 1000 CAD RFQ
UNFS-100H 100 M5 10 45 35 10 110 98 1000 CAD RFQ
UNFS-110H 110 M5 10 45 35 10 120 105 1000 CAD RFQ
UNFS-120H 120 M5 10 45 35 10 130 111 1000 CAD RFQ
UNFS-125H 125 M5 10 45 35 10 135 113 1000 CAD RFQ
UNFS-160H 160 M5 10 45 35 10 170 135 1000 CAD RFQ
UNFS-200H 200 M5 10 45 35 10 210 160 1000 CAD RFQ
UNFS-250H 250 M5 10 45 35 10 260 190 1000 CAD RFQ

*1: Allowed load for a person.

Material/Finish

UNFS-H
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFS-HU - shaped Pull