Pulls
Image | ![]() |
![]() |
![]() |
![]() |
|||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Gum Pull | Plastic Pull | Zinc Pull | Zinc Pull | |||||
Part Number | UGF | UUDF | TCY | TC | |||||
Feature | EPDM | Universal Design | Zinc Di-cast | Zinc Di-cast | |||||
Mounting Method | Female Screw | Female Screw | Male Screw | Female Screw | |||||
Pull Part Material | Rubber | Plastic | Zinc die cast | Zinc die cast | |||||
Surface | BK | BKBLORSGYW | CR | CR | |||||
Mounting Dimensions | 40mm ~ 70mm | 100mm ~ 180mm | 102mm | 87mm ~ 102mm | |||||
CAD | CAD | CAD | CAD | CAD | |||||
Specifications | Specifications | Specifications | Specifications | Specifications | |||||
List | UGF-50 UGF-63 UGF-80 | UUDF-26-100 UUDF-26-112 UUDF-26-128 UUDF-26-160 UUDF-26-180 | TCY-122 | TC-104 TC-122 |
Related products
Image | ![]() |
![]() |
![]() |
![]() |
|||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Washer | Washer | Captive Washer for Pull | Captive Washer for Pull (with Captive Screw) | |||||
Part Number | LY | LY-N | LYSC-N | LYSC-N-SSC | |||||
Feature | Used in combination with Pull | Used in combination with Pull | Captive | Captive | |||||
Material | - | - | - | - | |||||
CAD | CAD | CAD | CAD | CAD | |||||
Specifications | Specifications | Specifications | Specifications | Specifications | |||||
List | LY-10 LY-12 LY-16 LY-16A | LY-10-N LY-12-N LY-16-N | LYSC-12-N LYSC-16A-N | LYSC-12-N-SSC-M5 LYSC-16A-N-SSC-M5 |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data