Specs/CAD
Select
Unit : mm
Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Max. Allowable Load*1 (N) |
Body Color |
SEMI Standard Compliance | Screw Supply Service Screw Size | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UNF-80SH-CR | M5 | 10 | 60 | 50 | 10 | 90 | 80 | 105 | 1000 | CR | - | M5×12 | 5.84 | CAD | Cart |
UNF-100SH-CR | M5 | 10 | 60 | 50 | 10 | 110 | 100 | 117 | 1000 | CR | - | M5×12 | 5.84 | CAD | Cart |
UNF-110SH-CR | M5 | 10 | 60 | 50 | 10 | 120 | 110 | 123 | 1000 | CR | - | M5×12 | 6.16 | CAD | Cart |
UNF-120SH-CR | M5 | 10 | 60 | 50 | 10 | 130 | 120 | 129 | 1000 | CR | - | M5×12 | 6.47 | CAD | Cart |
UNF-125SH-CR | M5 | 10 | 60 | 50 | 10 | 135 | 125 | 132 | 1000 | CR | - | M5×12 | 6.62 | CAD | Cart |
UNF-160SH-CR | M5 | 10 | 60 | 50 | 10 | 170 | 160 | 153 | 1000 | CR | ○ | M5×12 | 7.56 | CAD | Cart |
UNF-200SH-CR | M5 | 10 | 60 | 50 | 10 | 210 | 200 | 178 | 1000 | CR | ○ | M5×12 | 7.74 | CAD | Cart |
UNF-250SH-CR | M5 | 10 | 60 | 50 | 10 | 260 | 250 | 208 | 1000 | CR | ○ | M5×12 | 7.90 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
UNF-SH-CR | |
---|---|
Main body | SS330 Chrome Plating |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
Characteristics
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).