Specs/CAD
Unit : mm
Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Applicable Washer | Screw supply service Screw size | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UGF-50 | M4 | 10 | 32 | 22 | 10 | 50 | 40 | 10 | 200 | LY-16-N | M4×12 | 5.02 | CAD | Cart |
UGF-63 | M4 | 10 | 32 | 22 | 10 | 63 | 53 | 12 | 200 | LY-16-N | M4×12 | 5.71 | CAD | Cart |
UGF-80 | M4 | 10 | 32 | 22 | 10 | 80 | 70 | 15 | 200 | LY-16-N | M4×12 | 5.86 | CAD | Cart |
*1: Allowed load for a person.
Material/Finish
UGF | |
---|---|
Pull Part | EPDM (Matte Black) |
Thread Part | S45C Trivalent Chromate Treatment |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |