Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
Material/Finish
LYSC-N | |
---|---|
Main body | SUS304 Barrel Polishing |
Characteristics
- With a pull mounted on it, the pull mounting surface is beautifully decorated while falling of screws within the enclosure is prevented.
- No additional modification of cover or door is required to mount the pull.
-
Use it in combination with a captive screw
(SSC-SSCMS). - For applications such as food machinery, packing machinery and chemical manufacturing devices that require countermeasures against parts falling.
Mounting method
- Let the captive screw through the cover and door and tighten it into the screw hole located in the position eccentric from the center of the captive washer for the pull LYSC-N from the pull mounting surface until the cylindrical part of the captive screw is penetrated Figure 2.
- Move the captive screw to the drilled hole at the center of LYSC-NFigure 3.
- In the state indicated in Figure 3, tighten the captive screw to mount the pull Figure 4.
- After mounting, the pull screw hole and captive screw are retained at the center of LYSC-N. At this point, the drilled hole at the center of LYSC-N is smaller than the screw part of the captive screw, so the captive screw never comes out of the drilled hole and falling is prevented.
Applicable Pulls
Part Number | Applicable Pulls | ||
---|---|---|---|
UNF
UNFS
UNFA
UNF |
UGF
UGF |
TG
TG |
|
LYSC-12-N | TG-108 TG-128 |
||
LYSC-16A-N | All Sizes | All Sizes | TG-110 TG-130 |
Applicable Captive Screws
Use the captive washer for pull LYSC-N in combination with a compatible captive screw.Part Number | Applicable Captive Screws | ||||
---|---|---|---|---|---|
SSC SSC | SSCLS SSCLS | SSCHS SSCHS | SSCPS SSCPS | SSCMS SSCMS | |
LYSC-12-N | SSC-M5 | SSCLS-M5 | SSCHS-M5 | SSCPS-M5 | SSCMS-M5 |
LYSC-16A-N | SSC-M5 | SSCLS-M5 | SSCHS-M5 | SSCPS-M5 | SSCMS-M5 |
The captive washer for pull LYSC-N cannot be used in combination with any screw or bolt other than a captive screw.
Related Products
There is a washer for pull with no captive mechanism LY.LYLY-N
LYSC-N-SSC