• Pulls

UNFS-160

U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFSU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
BL

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD Add to Cart
UNFS-160 M5 10 37 27 10 170 160 125 1000 ※1 BL M5×12 7.07 CAD Cart

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UNFS
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFSU - shaped Pull


Related Services

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time