Specs/CAD
Unit : mm
Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Applicable Washer | Body color | Screw supply service Screw size | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UNFA-80-BF | M5 | 10 | 37 | 27 | 10 | 90 | 80 | 27 | 1000 | ※1 | BF | M5×12 | 3.98 | CAD | Cart |
UNFA-80-BK | M5 | 10 | 37 | 27 | 10 | 90 | 80 | 27 | 1000 | ※1 | BK | M5×12 | 4.09 | CAD | Cart |
UNFA-100-BF | M5 | 10 | 37 | 27 | 10 | 110 | 100 | 31 | 1000 | ※1 | BF | M5×12 | 4.09 | CAD | Cart |
UNFA-100-BK | M5 | 10 | 37 | 27 | 10 | 110 | 100 | 31 | 1000 | ※1 | BK | M5×12 | 4.33 | CAD | Cart |
UNFA-110-BF | M5 | 10 | 37 | 27 | 10 | 120 | 110 | 33 | 1000 | ※1 | BF | M5×12 | 4.33 | CAD | Cart |
UNFA-110-BK | M5 | 10 | 37 | 27 | 10 | 120 | 110 | 33 | 1000 | ※1 | BK | M5×12 | 4.33 | CAD | Cart |
UNFA-120-BF | M5 | 10 | 37 | 27 | 10 | 130 | 120 | 35 | 1000 | ※1 | BF | M5×12 | 4.33 | CAD | Cart |
UNFA-120-BK | M5 | 10 | 37 | 27 | 10 | 130 | 120 | 35 | 1000 | ※1 | BK | M5×12 | 4.33 | CAD | Cart |
UNFA-125-BF | M5 | 10 | 37 | 27 | 10 | 135 | 125 | 36 | 1000 | ※1 | BF | M5×12 | 4.33 | CAD | Cart |
UNFA-125-BK | M5 | 10 | 37 | 27 | 10 | 135 | 125 | 36 | 1000 | ※1 | BK | M5×12 | 4.45 | CAD | Cart |
UNFA-160-BF | M5 | 10 | 37 | 27 | 10 | 170 | 160 | 44 | 1000 | ※1 | BF | M5×12 | 5.78 | CAD | Cart |
UNFA-160-BK | M5 | 10 | 37 | 27 | 10 | 170 | 160 | 44 | 1000 | ※1 | BK | M5×12 | 5.89 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
UNFA-BF | UNFA-BK | |
---|---|---|
Main body | Aluminum Alloy Buffing |
Aluminum Alloy Electrostatic Coating (Matte Black) |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 | SUSXM7 |
Characteristics
- Materials and surface treatment can be selected according to the product code.
Product Code | Material and Surface Treatment |
---|---|
UNFA-BF | Buffing |
UNFA-BK | Electrostatic Coating |
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).