• Pulls

UNFA

U - shaped Pull

Steel Pull / Stainless Steel Pull / Aluminum Pull

Dimension Drawing

UNFAU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
BF
BK

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size CAD RFQ
UNFA-80-BF M5 10 37 27 10 90 80 27 1000 ※1 BF M5×12 CAD RFQ
UNFA-80-BK M5 10 37 27 10 90 80 27 1000 ※1 BK M5×12 CAD RFQ
UNFA-100-BF M5 10 37 27 10 110 100 31 1000 ※1 BF M5×12 CAD RFQ
UNFA-100-BK M5 10 37 27 10 110 100 31 1000 ※1 BK M5×12 CAD RFQ
UNFA-110-BF M5 10 37 27 10 120 110 33 1000 ※1 BF M5×12 CAD RFQ
UNFA-110-BK M5 10 37 27 10 120 110 33 1000 ※1 BK M5×12 CAD RFQ
UNFA-120-BF M5 10 37 27 10 130 120 35 1000 ※1 BF M5×12 CAD RFQ
UNFA-120-BK M5 10 37 27 10 130 120 35 1000 ※1 BK M5×12 CAD RFQ
UNFA-125-BF M5 10 37 27 10 135 125 36 1000 ※1 BF M5×12 CAD RFQ
UNFA-125-BK M5 10 37 27 10 135 125 36 1000 ※1 BK M5×12 CAD RFQ
UNFA-160-BF M5 10 37 27 10 170 160 44 1000 ※1 BF M5×12 CAD RFQ
UNFA-160-BK M5 10 37 27 10 170 160 44 1000 ※1 BK M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNFA-BF UNFA-BK
Main body Aluminum Alloy
Buffing
Aluminum Alloy
Electrostatic Coating (Matte Black)
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7 SUSXM7

Characteristics

  • Materials and surface treatment can be selected according to the product code.
Product Code Material and
Surface Treatment
UNFA-BF Buffing
UNFA-BK Electrostatic Coating
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFAU - shaped Pull


Related Service

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time