Specs/CAD
Unit : mm
Part Number | M | Lf | H | h | A | L | L1 | Max. Allowable Load*1 (N) |
Mass (g) |
Screw Supply Service Screw Size | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UNFS-80-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 96 | 80 | 1000 | 82 | M5×12 | 7.52 | CAD | Cart |
UNFS-100-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 116 | 100 | 1000 | 94 | M5×12 | 7.80 | CAD | Cart |
UNFS-110-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 126 | 110 | 1000 | 101 | M5×12 | 8.35 | CAD | Cart |
UNFS-120-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 136 | 120 | 1000 | 107 | M5×12 | 8.35 | CAD | Cart |
UNFS-125-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 141 | 125 | 1000 | 109 | M5×12 | 8.35 | CAD | Cart |
UNFS-160-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 176 | 160 | 1000 | 131 | M5×12 | 9.19 | CAD | Cart |
UNFS-200-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 216 | 200 | 1000 | 156 | M5×12 | 9.88 | CAD | Cart |
UNFS-250-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 266 | 250 | 1000 | 186 | M5×12 | 11.40 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
UNFS-W | |
---|---|
Main body | SUS304 Barrel Polishing |
Washer | SUS303 Barrel Polishing |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |