Specs/CAD
Unit : mm
Part Number | M | Lf | H | h | A | L1 | L | Mass (g) |
Max. Allowable Load*1 (N) |
Body Color | Screw Supply Service Screw Size | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UNFA-80-BF-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 80 | 96 | 33 | 1000 | BF | M5×12 | 7.09 | CAD | Cart |
UNFA-80-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 80 | 96 | 33 | 1000 | BK | M5×12 | 7.25 | CAD | Cart |
UNFA-100-BF-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 100 | 116 | 37 | 1000 | BF | M5×12 | 7.25 | CAD | Cart |
UNFA-100-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 100 | 116 | 37 | 1000 | BK | M5×12 | 7.52 | CAD | Cart |
UNFA-110-BF-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 110 | 126 | 39 | 1000 | BF | M5×12 | 7.52 | CAD | Cart |
UNFA-110-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 110 | 126 | 39 | 1000 | BK | M5×12 | 7.52 | CAD | Cart |
UNFA-120-BF-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 120 | 136 | 41 | 1000 | BF | M5×12 | 7.52 | CAD | Cart |
UNFA-120-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 120 | 136 | 41 | 1000 | BK | M5×12 | 7.52 | CAD | Cart |
UNFA-125-BF-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 125 | 141 | 42 | 1000 | BF | M5×12 | 7.52 | CAD | Cart |
UNFA-125-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 125 | 141 | 42 | 1000 | BK | M5×12 | 7.52 | CAD | Cart |
UNFA-160-BF-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 160 | 176 | 50 | 1000 | BF | M5×12 | 9.05 | CAD | Cart |
UNFA-160-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 160 | 176 | 50 | 1000 | BK | M5×12 | 9.19 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
UNFA-BF-W | UNFA-BK-W | |
---|---|---|
Main body | Aluminum Alloy Buffing |
Aluminum Alloy Electrostatic Coating (Matte Black) |
Washer | SUS303 Barrel Polishing |
SUS303 Barrel Polishing |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 | SUSXM7 |
Characteristics
- The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
- Materials and surface treatment of main body and types can be selected according to the product code.
Product Code | Material and Surface Treatment |
---|---|
UNFA-BF-W | Made of Aluminum Buffing |
UNFA-BK-W | Made of Aluminum Electrostatic Coating |