Part Number | Max. Allowable Load*1 (N) |
Mass (g) |
Cover Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|
UPIF-L-BL | 500 | 322 | BL | 103.98 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
UPIF-L | |
---|---|
Main Body | Glass Fiber Reinforced Nylon 6 Aluminum Alloy |
Cover | Aluminum Alloy Anodized (Various Colors) |
LED Illuminating Part | Acrylic Resin |
Thread Part | Steel Trivalent Chromate Treatment |
Cable | PVC |
Characteristics
- Plastic pulls with LEDs. Reduces design and installation trouble.
- LED illuminated part enables confirmation of device and equipment status.
- Through a combination of three luminescent colors (red/green/blue), the LED illuminating part emits up to seven colors.
Depending on the computer and monitor environment in use, the image color may appear different. Please take note.
- Cover colors can be selected by the end symbol of the part number.
End Symbol | Cover Color |
---|---|
BK | Anodized (Black) |
BL | Anodized (Blue*1) |
SG | Anodized (Silver) |
*1: Due to the use of colored anodizing, color fluctuations may appear.
Specifications
LED*1 | Luminescent Color | Red/Green/Blue |
Activation Voltage | 24 VDC ± 10% | |
Current Consumption | Each Color 20 mA (Max. 60 mA) |
|
Cable | Type | Fixing Cable |
Outside Diameter | 6.1 mm ±0.2 mm | |
No. of Cores | 7C | |
Conductor Size | 0.3mm2 | |
Length | 2 m | |
Bending Radius | 37 mm or more | |
Cable End Specifications | Discrete wire | |
Operating Environment |
Temperature | -10°C to 50°C (no freezing) |
Humidity | 45% RH to 85% RH (no condensation) |
*1: The reference lifetime is approximately 40,000 hours. (when used in a 25°C environment with one color lit)
Connection
Mounting hole
To prevent cable damage, be sure there are no burrs in the mounting hole.Errors may appear in the mounting dimensions due to temperature or humidity.