• Pulls

TGY-130

Stainless Steel Pull

Dimension Drawing

TGYStainless Steel Pull寸法図

Unit : mm

Part Number M Lm H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Price
(USD)
CAD
Download
Add to Cart
TGY-130 M6 11 40 30 10 130 120 114 1000 LY-16 20.92 CAD Cart

*1: Allowed load for a person.

Material/Finish

TGY
Main body SUS303
Buffing

Characteristics

  • Pull made of stainless steel.
  • Use it in combination with the washer LY-N
    (LYLY-N).
    *Washers are not supplied.
  • Male screw/female screw can be selected according to the product code.
    TGY---- Male screw
    TG---- Female screw

Related Services

Product List

Click here to see TGY

Click here to see Pulls