Specs/CAD
Unit : mm
Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Screw supply service Screw size | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TC-104 | M6 | 8 | 23 | 18 | 10 | 104 | 87 | 50 | 1000 | M6×10 | 7.73 | CAD | Cart |
TC-122 | M6 | 10 | 28 | 24 | 11 | 122 | 102 | 80 | 1000 | M6×12 | 8.05 | CAD | Cart |
*1: Allowed load for a person.
Material/Finish
TC | |
---|---|
Main body | Zinc die cast Chrome Plating |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
Characteristics
- Male screw / female screw can be selected according to the product code.
TCY---- Male screw
TC---- Female screw - Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).