• Pulls

UPIF-PSL-SG

Plastic Pulls - With Switch and LED

Dimension Drawing

UPIF-PSLPlastic Pulls - With Switch and LED寸法図

Part Number Max. Allowable Load*1
(N)
Mass
(g)
Cover Color Price
(USD)
CAD
Download
Add to Cart
UPIF-PSL-SG 500 325 SG 122.88 CAD Cart

*1: Allowed load for a person.
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
UPIF-PSL
Main Body Glass Fiber Reinforced Nylon 6
Aluminum Alloy
Push-Button Switch Polycarbonate
Cover Aluminum Alloy
Anodized (Various Colors)
LED Illuminating Part Acrylic Resin
Thread Part Steel
Trivalent Chromate Treatment
Cable PVC

Characteristics

  • Plastic pulls combining switches and LEDs. Reduces design and installation trouble.
  • The push-button switch can be used for contact switching, device and equipment control, etc.
  • LED illuminated part enables confirmation of device and equipment status.
  • Through a combination of three luminescent colors (red/green/blue), the LED illuminating part emits up to seven colors.

UPIF-PSLPlastic Pulls - With Switch and LED

Depending on the computer and monitor environment in use, the image color may appear different. Please take note.

  • Cover colors can be selected by the end symbol of the part number.
End Symbol Cover Color
BK Anodized (Black)
BL Anodized (Blue*1)
SG Anodized (Silver)

*1: Due to the use of colored anodizing, color fluctuations may appear.


Specifications

Push-Button
Switch
Button Color Black
Contact Type c Contact (1NO1NC)
Activation Type Momentary
Rated Insulation Voltage DC24V
Rated Conduction Current 1.0A
Mechanical Life Approx. 1 Million Times
Electrical Life Approx. 50,000 Times
Mechanical Allowable
Operation Frequency
Max. 120 Times/min.
Electrical Allowable
Operation Frequency
Max. 20 Times/min.
LED*1 Luminescent Color Red/Green/Blue
Activation Voltage 24 VDC ± 10%
Current Consumption Each Color 20 mA
(Max. 60 mA)
Cable Type Fixing Cable
Outside Diameter 6.1 mm ±0.2 mm
No. of Cores 7C
Conductor Size 0.3mm2
Length 2 m
Bending Radius 37 mm or more
Cable End Specifications Discrete wire
Operating
Environment
Temperature -10°C to 50°C (no freezing)
Humidity 45% RH to 85% RH
(no condensation)

*1: The reference lifetime is approximately 40,000 hours. (when used in a 25°C environment with one color lit)


Connection

UPIF-PSLPlastic Pulls - With Switch and LED


Mounting hole

To prevent cable damage, be sure there are no burrs in the mounting hole.
Errors may appear in the mounting dimensions due to temperature or humidity.

UPIF-PSLPlastic Pulls - With Switch and LED


Usable Regions

Japan, US, Canada, Mexico, China, South Korea, Taiwan

Product List

Click here to see UPIF-PSL

Click here to see Pulls