• Pulls

UNF-SH-W

U-shaped Pull - with Washer

Steel Pull

Dimension Drawing

UNF-SH-WU-shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250
SEMI Standard Compliance
All

Unit : mm

Part Number H h A L1 L Lf M Mass
(g)
Max. Allowable Load*1
(N)
SEMI Standard Compliance Screw Supply Service Screw Size CAD RFQ
UNF-80SH-CR-W 61.5 51.5 10 80 96 11.5 M5 111 1000 CAD RFQ
UNF-100SH-CR-W 61.5 51.5 10 100 116 11.5 M5 123 1000 CAD RFQ
UNF-110SH-CR-W 61.5 51.5 10 110 126 11.5 M5 129 1000 CAD RFQ
UNF-120SH-CR-W 61.5 51.5 10 120 136 11.5 M5 135 1000 CAD RFQ
UNF-125SH-CR-W 61.5 51.5 10 125 141 11.5 M5 138 1000 CAD RFQ
UNF-160SH-CR-W 61.5 51.5 10 160 176 11.5 M5 159 1000 CAD RFQ
UNF-200SH-CR-W 61.5 51.5 10 200 216 11.5 M5 184 1000 CAD RFQ
UNF-250SH-CR-W 61.5 51.5 10 250 266 11.5 M5 214 1000 CAD RFQ

*1: Allowed load for a person.
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
UNF-SH-CR-W
Main body SS330
Chrome Plating
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U-shaped pull with no washer UNFUNFSUNFA is available.
UNFUNF-HUNF-SHUNFSUNFS-KFUNFS-HUNFS-SHUNFA

UNF-SH-WU-shaped Pull - with Washer