• Handles

FS-N

Knurled Handwheel

Dimension Drawing

FS-NKnurled Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D H A s d C Lc Mass
(g)
CAD RFQ
FS-40-N 40 28 13 15 22 5 14.5 250 CAD RFQ
FS-50-N 50 32 14 18 27 5 15 415 CAD RFQ
FS-63-N 63 40 15 25 35 5 15 750 CAD RFQ

Material/Finish

FS
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    FS----With grip mounting hole
    FS-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips