• Handles

HDA

Aluminum Disk Handwheel

Dimension Drawing

HDAAluminum Disk Handwheel寸法図

Specs/CAD

Unit : mm

Part Number M D H A s d L P Mass
(g)
CAD RFQ
HDA-80 M6 82 31 13.5 17.5 26 21 33.5 125 CAD RFQ
HDA-100 M6 103 38 14.5 23.5 28 25 43 200 CAD RFQ
HDA-125 M8 128 43 15.5 27.5 31 28 55 340 CAD RFQ
HDA-160 M10 164 51 18.5 32.5 36 32 70 630 CAD RFQ
HDA-200 M10 204 57 20.5 36.5 42 36 89 980 CAD RFQ

Material/Finish

HDA
Main body AC8A
Entire Shot Blast

Characteristics

  • Standard model with an aluminum disk handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HDA----With grip mounting hole
    HDA-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended applicable grip
GTR GTR GNTR GNTR GNTRS GTM GTM GTMS GTF GTFS HS HS
HDA-80 GTR-19-M6 GNTR-19-M6 GTM-19-M6 HS-6
HDA-100 GTR-19-M6 GNTR-19-M6 GTM-19-M6 HS-6
HDA-125 GTR-24-M8 GNTR-24-M8 GTM-24-M8 HS-8
HDA-160 GTR-28-M10 GNTR-28-M10 GTM-28-M10 HS-10
HDA-200 GTR-28-M10 GNTR-28-M10 GTM-28-M10 HS-10