Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | s | d | L | P | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HDA-80 | M6 | 1 | 82 | 31 | 13.5 | 17.5 | 26 | 21 | 33.5 | 125 | 13.08 | CAD | Cart |
HDA-100 | M6 | 1 | 103 | 38 | 14.5 | 23.5 | 28 | 25 | 43 | 200 | 15.85 | CAD | Cart |
HDA-125 | M8 | 1.25 | 128 | 43 | 15.5 | 27.5 | 31 | 28 | 55 | 340 | 22.24 | CAD | Cart |
HDA-160 | M10 | 1.5 | 164 | 51 | 18.5 | 32.5 | 36 | 32 | 70 | 630 | 37.10 | CAD | Cart |
HDA-200 | M10 | 1.5 | 204 | 57 | 20.5 | 36.5 | 42 | 36 | 89 | 980 | 54.72 | CAD | Cart |
Material/Finish
HDA | |
---|---|
Main body | AC8A Entire Shot Blast |
Characteristics
- Standard model with an aluminum disk handwheel.
-
Products with/without grip mounting holes can be selected by the end symbol of the part number.
HDA----With grip mounting hole
HDA-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number | Recommended Applicable Grip | |||
---|---|---|---|---|
GTR GTR | GNTR GNTR | GTM GTM | HS HS | |
HDA-80 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
HDA-100 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
HDA-125 | GTR-24-M8 | GNTR-24-M8 | GTM-24-M8 | HS-8 |
HDA-160 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |
HDA-200 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |