Specs/CAD
Unit : mm
Material/Finish
HDA | |
---|---|
Main body | AC8A Entire Shot Blast |
Characteristics
- Standard model with an aluminum disk handwheel.
-
Products with/without grip mounting holes can be selected by the end symbol of the part number.
HDA----With grip mounting hole
HDA-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number | Recommended Applicable Grip | |||
---|---|---|---|---|
GTR GTR | GNTR GNTR | GTM GTM | HS HS | |
HDA-80 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
HDA-100 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
HDA-125 | GTR-24-M8 | GNTR-24-M8 | GTM-24-M8 | HS-8 |
HDA-160 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |
HDA-200 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |