Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | s | d | d1 | L | P | Mass (g) |
Number of spokes | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PH-80 | M5 | 0.8 | 80 | 40 | 14 | 10 | 24 | 18 | 26 | 29 | 130 | 3 | 10.86 | CAD | Cart |
PH-100 | M5 | 0.8 | 100 | 44 | 15 | 10 | 28 | 22 | 29 | 40 | 200 | 3 | 12.60 | CAD | Cart |
PH-125 | M6 | 1 | 125 | 48 | 16 | 10 | 32 | 26 | 30 | 51 | 280 | 3 | 15.75 | CAD | Cart |
PH-140 | M6 | 1 | 140 | 54 | 17 | 10 | 34 | 26 | 35 | 58 | 400 | 3 | 19.84 | CAD | Cart |
PH-160 | M8 | 1.25 | 160 | 57 | 18 | 10 | 36 | 28 | 36 | 67 | 440 | 3 | 28.80 | CAD | Cart |
PH-200 | M10 | 1.5 | 200 | 64 | 22 | 12 | 38 | 30 | 42 | 84 | 670 | 3 | 38.39 | CAD | Cart |
PH-250 | M10 | 1.5 | 250 | 66 | 26 | 15 | 44 | 36 | 42 | 102 | 980 | 5 | 56.32 | CAD | Cart |
Material/Finish
PH Cast Iron Hub | |
---|---|
Handwheel Part | Nylon 6 (Black) |
Hub Part | FC200 Ferrosoferric Oxide Film (Black) |
Grip Mounting Hole Insert |
Steel Trivalent Chromate Treatment |
Characteristics
- Standard model with a plastic handwheel.
-
There are two types of hub materials.
PH----Cast Iron Hub
PHS----Stainless Steel Hub - With grip mounting hole.
- There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number Cast Iron Hub |
Recommended Applicable Grip | Part Number Stainless Steel Hub |
Recommended Applicable Grip | ||
---|---|---|---|---|---|
GTR GTR | GTM GTM | GNTRS GNTRS | GTMS GTMS | ||
PH-80 | GTR-18-M5 | GTM-18-M5 | PHS-80 | GNTRS-18-M5 | GTMS-18-M5 |
PH-100 | GTR-18-M5 | GTM-18-M5 | PHS-100 | GNTRS-18-M5 | GTMS-18-M5 |
PH-125 | GTR-19-M6 | GTM-19-M6 | PHS-125 | GNTRS-19-M6 | GTMS-19-M6 |
PH-140 | GTR-19-M6 | GTM-19-M6 | PHS-140 | GNTRS-19-M6 | GTMS-19-M6 |
PH-160 | GTR-24-M8 | GTM-24-M8 | PHS-160 | GNTRS-24-M8 | GTMS-24-M8 |
PH-200 | GTR-28-M10 | GTM-28-M10 | PHS-200 | GNTRS-28-M10 | GTMS-28-M10 |
PH-250 | GTR-28-M10 | GTM-28-M10 | PHS-250 | GNTRS-28-M10 | GTMS-28-M10 |