Specs/CAD
Unit : mm
Part Number | D | H | A | E | s | d | L | Mass (g) |
Number of Spokes | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AH-80-N | 80 | 26 | 10 | 15 | 16 | 28 | 25 | 95 | - | 17.63 | CAD | Cart |
AH-100-N | 100 | 26 | 11 | 15 | 15 | 33 | 25 | 215 | - | 21.57 | CAD | Cart |
AH-125-N | 125 | 32 | 14 | 15 | 18 | 33 | 30 | 225 | 2 | 28.64 | CAD | Cart |
AH-140-N | 140 | 32 | 14 | 15 | 18 | 38 | 30 | 335 | 2 | 33.84 | CAD | Cart |
AH-160-N | 160 | 36 | 15 | 16 | 21 | 39 | 35 | 415 | 2 | 42.15 | CAD | Cart |
AH-200-N | 200 | 41 | 16 | 17 | 25 | 47 | 40 | 720 | 3 | 62.29 | CAD | Cart |
AH-250-N | 250 | 42 | 19 | 20 | 23 | 52 | 40 | 1070 | 3 | 86.98 | CAD | Cart |
AH-300-N | 300 | 47 | 19 | 22 | 28 | 57 | 45 | 1360 | 3 | 120.65 | CAD | Cart |
Material/Finish
AH | |
---|---|
Main Body | AC4C |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
AH----With grip mounting hole
AH-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips